Part Number: TDA4VM
Hi ,
I use TDA4 evaluation board, SDK v8.04 and a IMX390 camera.
I want to get LDC image output file.
I tried the vx_app_multi_cam.out.
The configuration parameter "en_out_ldc_write" change from 0 to 1.
Following is my configuration file.
The screen freezes after run vx_app_multi_cam.out.
No LDC image file output after key in "s" command.
Following is the log.
root@j7-evm:/opt/vision_apps# ./run_app_multi_cam.sh
APP: Init ... !!!
MEM: Init ... !!!
MEM: Initialized DMA HEAP (fd=4) !!!
MEM: Init ... Done !!!
IPC: Init ... !!!
IPC: Init ... Done !!!
REMOTE_SERVICE: Init ... !!!
REMOTE_SERVICE: Init ... Done !!!
2173.299646 s: GTC Frequency = 200 MHz
APP: Init ... Done !!!
2173.299709 s: VX_ZONE_INIT:Enabled
2173.299715 s: VX_ZONE_ERROR:Enabled
2173.299721 s: VX_ZONE_WARNING:Enabled
2173.300404 s: VX_ZONE_INIT:[tivxInitLocal:130] Initialization Done !!!
2173.301646 s: VX_ZONE_INIT:[tivxHostInitLocal:86] Initialization Done for HOST !!!
2173.305320 s: ISS: Enumerating sensors ... !!!
2173.705713 s: ISS: Enumerating sensors ... found 0 : IMX390-UB953_D3
2173.705767 s: ISS: Enumerating sensors ... found 1 : AR0233-UB953_MARS
2173.705773 s: ISS: Enumerating sensors ... found 2 : AR0820-UB953_LI
2173.705779 s: ISS: Enumerating sensors ... found 3 : UB9xxx_RAW12_TESTPATTERN
2173.705784 s: ISS: Enumerating sensors ... found 4 : UB96x_UYVY_TESTPATTERN
2173.705789 s: ISS: Enumerating sensors ... found 5 : GW_AR0233_UYVY
6 sensor(s) found
Supported sensor list:
a : IMX390-UB953_D3
b : AR0233-UB953_MARS
c : AR0820-UB953_LI
d : UB9xxx_RAW12_TESTPATTERN
e : UB96x_UYVY_TESTPATTERN
f : GW_AR0233_UYVY
Select a sensor above or press '0' to autodetect the sensor
a
Sensor selected : IMX390-UB953_D3
Querying IMX390-UB953_D3
2175.786383 s: ISS: Querying sensor [IMX390-UB953_D3] ... !!!
2175.786735 s: ISS: Querying sensor [IMX390-UB953_D3] ... Done !!!
LDC Selection Yes(1)/No(0)
Invalid selection
. Try again
LDC Selection Yes(1)/No(0)
1
Max number of cameras supported by sensor IMX390-UB953_D3 = 8
Please enter number of cameras to be enabled
Invalid selection
. Try again
Max number of cameras supported by sensor IMX390-UB953_D3 = 8
Please enter number of cameras to be enabled
1
2177.625180 s: ISS: Initializing sensor [IMX390-UB953_D3], doing IM_SENSOR_CMD_PWRON ... !!!
2177.625691 s: ISS: Initializing sensor [IMX390-UB953_D3], doing IM_SENSOR_CMD_CONFIG ... !!!
[MCU2_0] 2177.625489 s: IMX390_PowerOn : chId = 0x0
[MCU2_0] 2178.526412 s: Configuring IMX390 imager 0x40.. Please wait till it finishes
2180.639437 s: ISS: Initializing sensor [IMX390-UB953_D3] ... Done !!!
read_test_image_raw : Unable to open file /opt/vision_apps/test_data//img_test.raw, setting error message as all 0s
2180.800272 s: ISS: Starting sensor [IMX390-UB953_D3] ... !!!
2181.354527 s: ISS: Starting sensor [IMX390-UB953_D3] ... !!!
=========================
Demo : Camera Demo
=========================
s: Save CSIx, VISS and LDC outputs
p: Print performance statistics
x: Exit
Enter Choice:
=========================
Demo : Camera Demo
=========================
s: Save CSIx, VISS and LDC outputs
p: Print performance statistics
x: Exit
Enter Choice: [MCU2_0] 2181.389497 s: IMX390_GetWBPrgFxn: sensor_pre_gain = 0
s
=========================
Demo : Camera Demo
=========================
s: Save CSIx, VISS and LDC outputs
p: Print performance statistics
x: Exit
Enter Choice:
=========================
Demo : Camera Demo
=========================
s: Save CSIx, VISS and LDC outputs
p: Print performance statistics
x: Exit
Enter Choice:
Could you give me suggestion?
Best regards
-Jason