Part Number: TMS320C6678
Hi,
pdk_C6678_1_1_2_6\packages\ti\drv\srio\device\device_srio_loopback.c
/* TODO: Configure the processing element features
* The SRIO RL file is missing the Re-transmit Suppression Support (Bit6) field definition */
peFeatures.isBridge = 0;
peFeatures.isEndpoint = 0;
peFeatures.isProcessor = 1;
peFeatures.isSwitch = 0;
peFeatures.isMultiport = 0;
peFeatures.isFlowArbiterationSupported = 0;
peFeatures.isMulticastSupported = 0;
peFeatures.isExtendedRouteConfigSupported = 0;
peFeatures.isStandardRouteConfigSupported = 1;
peFeatures.isFlowControlSupported = 1;
peFeatures.isCRFSupported = 0;
peFeatures.isCTLSSupported = 1;
peFeatures.isExtendedFeaturePtrValid = 1;
peFeatures.numAddressBitSupported = 1;
CSL_SRIO_SetProcessingElementFeatures (hSrio, &peFeatures);
CSL_IDEF_INLINE void CSL_SRIO_SetProcessingElementFeatures
(
CSL_SrioHandle hSrio,
SRIO_PE_FEATURES* ptrPEFeatures
)
{
Uint32 value = 0;
/* Initialize the various fields in the register */
CSL_FINS (value, SRIO_RIO_PE_FEAT_BRDG, ptrPEFeatures->isBridge);
CSL_FINS (value, SRIO_RIO_PE_FEAT_MEM, ptrPEFeatures->isEndpoint);
CSL_FINS (value, SRIO_RIO_PE_FEAT_PROC, ptrPEFeatures->isProcessor);
CSL_FINS (value, SRIO_RIO_PE_FEAT_SW, ptrPEFeatures->isSwitch);
CSL_FINS (value, SRIO_RIO_PE_FEAT_MULT_P, ptrPEFeatures->isMultiport);
CSL_FINS (value, SRIO_RIO_PE_FEAT_FLOW_ARB, ptrPEFeatures->isFlowArbiterationSupported);
CSL_FINS (value, SRIO_RIO_PE_FEAT_MC, ptrPEFeatures->isMulticastSupported);
CSL_FINS (value, SRIO_RIO_PE_FEAT_ERTC, ptrPEFeatures->isExtendedRouteConfigSupported);
CSL_FINS (value, SRIO_RIO_PE_FEAT_SRTC, ptrPEFeatures->isStandardRouteConfigSupported);
CSL_FINS (value, SRIO_RIO_PE_FEAT_FLOW_CTRL,ptrPEFeatures->isFlowControlSupported);
CSL_FINS (value, SRIO_RIO_PE_FEAT_CRF, ptrPEFeatures->isCRFSupported);
CSL_FINS (value, SRIO_RIO_PE_FEAT_CTLS, ptrPEFeatures->isCTLSSupported);
CSL_FINS (value, SRIO_RIO_PE_FEAT_EXT_FEA, ptrPEFeatures->isExtendedFeaturePtrValid);
CSL_FINS (value, SRIO_RIO_PE_FEAT_EXT_AS, ptrPEFeatures->numAddressBitSupported);
hSrio->RIO_PE_FEAT = value;
The PE_FEAT register in the manual is a read-only attribute. Why can it be written? There are only 11 options in the register in the manual, but why there are 14 options in the code, please help explain.