Hello,
I am trying to compile a model from model-zoo (ONNX model)using edgeai-tidl script (I made certain changes to it).
"""
Script to run onnx file and compile it.
"""
from scripts.utils import loggerWritter, plot_TI_performance_data, plot_TI_DDRBW_data, get_benchmark_output
import os
os.environ["TIDL_TOOLS_PATH"] = "/home/xyz/edgeai-tidl-tools/tidl_tools"
os.environ["LD_LIBRARY_PATH"] = "/home/xyz/edgeai-tidl-tools/tidl_tools"
import tqdm
import numpy as np
import onnxruntime as rt
import shutil
import matplotlib.pyplot as plt
from pathlib import Path
import onnx
import cv2
def preprocess(img):
"""
To do:implement resizing for image
"""
#img = cv2.imread(image_path)
#img = img[:,:,::-1] # convert to RGB
print("Reshaping the image", img.shape)
img = cv2.resize(img, (224, 224))
img = img.astype("float32")
img = np.expand_dims(img, axis=0)
img = np.transpose(img, (0, 3, 1, 2))
return img
calib_images = ["/home/xyz/TestCode/sample-images/elephant.bmp",
"/home/xyz/TestCode/sample-images/bus.bmp",
"/home/xyz/TestCode/sample-images/bicycle.bmp",
"/home/xyz/TestCode/sample-images/zebra.bmp"] # here goes list of images to be used for calibration
output_dir = "/home/xyz/TestCode/output_dir"
onnx_model_path = "/home/xyz/TestCode/mobilenetv2-1.0.onnx"
onnx.shape_inference.infer_shapes_path(onnx_model_path, onnx_model_path)
num_bits = 8
accuracy = 1
log_dir = Path("logs").mkdir(parents=True, exist_ok=True)
with loggerWritter("logs/custom-model-onnx"):
compile_options = {
"tidl_tools_path": os.environ["TIDL_TOOLS_PATH"],
"artifacts_folder" : output_dir,
"tensor_bits": num_bits,
"accuracy_level": accuracy,
"advanced_options:calibration_frames": 2,#len(calib_images),
"advanced_options:calibration_iterations": 1,
"debug_level" : 1,
"deny_list": "MaxPool, Gemm, Transpose, Pad, GlobalAveragePool, Squeeze"
}
os.makedirs(output_dir, exist_ok = True)
for root, dirs, files in os.walk(output_dir, topdown=False):
[os.remove(os.path.join(root, f)) for f in files]
[os.rmdir(os.path.join(root, d)) for d in dirs]
so = rt.SessionOptions()
EP_list = ["TIDLCompilationProvider", "CPUExecutionProvider"]
sess = rt.InferenceSession(onnx_model_path, providers=EP_list, provider_options=[compile_options, {}], sess_options=so)
print("********************Model compiled successfully*******************************")
input_details = sess.get_inputs()
for i, num in enumerate(calib_images):
image = cv2.imread(calib_images[i])
output = list(sess.run(None, {input_details[0].name:preprocess(image)}))[0]
EP_list = ["TIDLExecutionProvider", "CPUExecutionProvider"]
sess = rt.InferenceSession(onnx_model_path, providers=EP_list, provider_options=[compile_options, {}], sess_options=so)
print("********************Model Loaded**********************************************")
for i in range(5):
img = cv2.imread('/home/xyz/TestCode/sample-images/elephant.bmp')
output = list(sess.run(None, {input_details[0].name : preprocess(img)}))
root_src_dir = output_dir
root_dst_dir = "cusom-artifacts/onnx/converted_model.onnx"
for src_dir, dirs, files in os.walk(root_src_dir):
dst_dir = src_dir.replace(root_src_dir, root_dst_dir, 1)
if not os.path.exists(dst_dir):
os.makedirs(dst_dir)
for file_ in files:
src_file = os.path.join(src_dir, file_)
dst_file = os.path.join(dst_dir, file_)
if os.path.exists(dst_file):
os.remove(dst_file)
shutil.copy(src_file, dst_dir)
However, I encounter failure while doing so. Please find attached the logs for the same.
tidl_tools_path = /home/xyz/edgeai-tidl-tools/tidl_tools
artifacts_folder = /home/xyz/TestCode/output_dir
tidl_tensor_bits = 8
debug_level = 1
num_tidl_subgraphs = 16
tidl_denylist = MaxPool Gemm Transpose Pad GlobalAveragePool Squeeze
tidl_denylist_layer_name =
tidl_denylist_layer_type =
tidl_allowlist_layer_name =
model_type =
tidl_calibration_accuracy_level = 7
tidl_calibration_options:num_frames_calibration = 2
tidl_calibration_options:bias_calibration_iterations = 1
mixed_precision_factor = -1,000000
model_group_id = 0
power_of_2_quantization = 2
enable_high_resolution_optimization = 0
pre_batchnorm_fold = 1
add_data_convert_ops = 0
output_feature_16bit_names_list =
m_params_16bit_names_list =
reserved_compile_constraints_flag = 1601
ti_internal_reserved_1 =
****** WARNING : Network not identified as Object Detection network : (1) Ignore if network is not Object Detection network (2) If network is Object Detection network, please specify "model_type":"OD" as part of OSRT compilation options******
Supported TIDL layer type --- Conv -- mobilenetv20_features_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck0_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck0_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck0_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck0_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck0_conv2_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck1_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck1_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck1_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck1_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck1_conv2_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck2_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck2_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck2_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck2_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck2_conv2_fwd
Supported TIDL layer type --- Add -- mobilenetv20_features_linearbottleneck2_elemwise_add0
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck3_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck3_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck3_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck3_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck3_conv2_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck4_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck4_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck4_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck4_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck4_conv2_fwd
Supported TIDL layer type --- Add -- mobilenetv20_features_linearbottleneck4_elemwise_add0
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck5_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck5_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck5_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck5_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck5_conv2_fwd
Supported TIDL layer type --- Add -- mobilenetv20_features_linearbottleneck5_elemwise_add0
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck6_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck6_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck6_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck6_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck6_conv2_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck7_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck7_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck7_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck7_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck7_conv2_fwd
Supported TIDL layer type --- Add -- mobilenetv20_features_linearbottleneck7_elemwise_add0
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck8_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck8_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck8_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck8_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck8_conv2_fwd
Supported TIDL layer type --- Add -- mobilenetv20_features_linearbottleneck8_elemwise_add0
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck9_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck9_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck9_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck9_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck9_conv2_fwd
Supported TIDL layer type --- Add -- mobilenetv20_features_linearbottleneck9_elemwise_add0
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck10_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck10_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck10_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck10_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck10_conv2_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck11_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck11_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck11_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck11_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck11_conv2_fwd
Supported TIDL layer type --- Add -- mobilenetv20_features_linearbottleneck11_elemwise_add0
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck12_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck12_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck12_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck12_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck12_conv2_fwd
Supported TIDL layer type --- Add -- mobilenetv20_features_linearbottleneck12_elemwise_add0
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck13_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck13_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck13_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck13_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck13_conv2_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck14_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck14_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck14_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck14_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck14_conv2_fwd
Supported TIDL layer type --- Add -- mobilenetv20_features_linearbottleneck14_elemwise_add0
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck15_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck15_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck15_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck15_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck15_conv2_fwd
Supported TIDL layer type --- Add -- mobilenetv20_features_linearbottleneck15_elemwise_add0
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck16_conv0_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck16_relu0_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck16_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_linearbottleneck16_relu1_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_linearbottleneck16_conv2_fwd
Supported TIDL layer type --- Conv -- mobilenetv20_features_conv1_fwd
Supported TIDL layer type --- Relu -- mobilenetv20_features_relu1_fwd
Op type 'GlobalAveragePool' added to unsupported nodes as specified in deny list
Supported TIDL layer type --- Conv -- mobilenetv20_output_pred_fwd
Supported TIDL layer type --- Reshape -- mobilenetv20_output_flatten0_reshape0
Preliminary subgraphs created = 2
Final number of subgraphs created are : 2, - Offloaded Nodes - 101, Total Nodes - 102
Node in deny list...delegated to ARM --- layer type - GlobalAveragePool, Node name - mobilenetv20_features_pool0_fwd
Running runtimes graphviz - /home/xyz/edgeai-tidl-tools/tidl_tools/tidl_graphVisualiser_runtimes.out /home/xyz/TestCode/output_dir/allowedNode.txt /home/xyz/TestCode/output_dir/tempDir/graphvizInfo.txt /home/xyz/TestCode/output_dir/tempDir/runtimes_visualization.svg
*** In TIDL_createStateImportFunc ***
Compute on node : TIDLExecutionProvider_TIDL_0_0
0, Conv, 3, 1, data, mobilenetv20_features_batchnorm0_fwd
1, Relu, 1, 1, mobilenetv20_features_batchnorm0_fwd, mobilenetv20_features_relu0_fwd
2, Conv, 3, 1, mobilenetv20_features_relu0_fwd, mobilenetv20_features_linearbottleneck0_batchnorm0_fwd
3, Relu, 1, 1, mobilenetv20_features_linearbottleneck0_batchnorm0_fwd, mobilenetv20_features_linearbottleneck0_relu0_fwd
4, Conv, 3, 1, mobilenetv20_features_linearbottleneck0_relu0_fwd, mobilenetv20_features_linearbottleneck0_batchnorm1_fwd
5, Relu, 1, 1, mobilenetv20_features_linearbottleneck0_batchnorm1_fwd, mobilenetv20_features_linearbottleneck0_relu1_fwd
6, Conv, 3, 1, mobilenetv20_features_linearbottleneck0_relu1_fwd, mobilenetv20_features_linearbottleneck0_batchnorm2_fwd
7, Conv, 3, 1, mobilenetv20_features_linearbottleneck0_batchnorm2_fwd, mobilenetv20_features_linearbottleneck1_batchnorm0_fwd
8, Relu, 1, 1, mobilenetv20_features_linearbottleneck1_batchnorm0_fwd, mobilenetv20_features_linearbottleneck1_relu0_fwd
9, Conv, 3, 1, mobilenetv20_features_linearbottleneck1_relu0_fwd, mobilenetv20_features_linearbottleneck1_batchnorm1_fwd
10, Relu, 1, 1, mobilenetv20_features_linearbottleneck1_batchnorm1_fwd, mobilenetv20_features_linearbottleneck1_relu1_fwd
11, Conv, 3, 1, mobilenetv20_features_linearbottleneck1_relu1_fwd, mobilenetv20_features_linearbottleneck1_batchnorm2_fwd
12, Conv, 3, 1, mobilenetv20_features_linearbottleneck1_batchnorm2_fwd, mobilenetv20_features_linearbottleneck2_batchnorm0_fwd
13, Relu, 1, 1, mobilenetv20_features_linearbottleneck2_batchnorm0_fwd, mobilenetv20_features_linearbottleneck2_relu0_fwd
14, Conv, 3, 1, mobilenetv20_features_linearbottleneck2_relu0_fwd, mobilenetv20_features_linearbottleneck2_batchnorm1_fwd
15, Relu, 1, 1, mobilenetv20_features_linearbottleneck2_batchnorm1_fwd, mobilenetv20_features_linearbottleneck2_relu1_fwd
16, Conv, 3, 1, mobilenetv20_features_linearbottleneck2_relu1_fwd, mobilenetv20_features_linearbottleneck2_batchnorm2_fwd
17, Add, 2, 1, mobilenetv20_features_linearbottleneck2_batchnorm2_fwd, mobilenetv20_features_linearbottleneck2_elemwise_add0
18, Conv, 3, 1, mobilenetv20_features_linearbottleneck2_elemwise_add0, mobilenetv20_features_linearbottleneck3_batchnorm0_fwd
19, Relu, 1, 1, mobilenetv20_features_linearbottleneck3_batchnorm0_fwd, mobilenetv20_features_linearbottleneck3_relu0_fwd
20, Conv, 3, 1, mobilenetv20_features_linearbottleneck3_relu0_fwd, mobilenetv20_features_linearbottleneck3_batchnorm1_fwd
21, Relu, 1, 1, mobilenetv20_features_linearbottleneck3_batchnorm1_fwd, mobilenetv20_features_linearbottleneck3_relu1_fwd
22, Conv, 3, 1, mobilenetv20_features_linearbottleneck3_relu1_fwd, mobilenetv20_features_linearbottleneck3_batchnorm2_fwd
23, Conv, 3, 1, mobilenetv20_features_linearbottleneck3_batchnorm2_fwd, mobilenetv20_features_linearbottleneck4_batchnorm0_fwd
24, Relu, 1, 1, mobilenetv20_features_linearbottleneck4_batchnorm0_fwd, mobilenetv20_features_linearbottleneck4_relu0_fwd
25, Conv, 3, 1, mobilenetv20_features_linearbottleneck4_relu0_fwd, mobilenetv20_features_linearbottleneck4_batchnorm1_fwd
26, Relu, 1, 1, mobilenetv20_features_linearbottleneck4_batchnorm1_fwd, mobilenetv20_features_linearbottleneck4_relu1_fwd
27, Conv, 3, 1, mobilenetv20_features_linearbottleneck4_relu1_fwd, mobilenetv20_features_linearbottleneck4_batchnorm2_fwd
28, Add, 2, 1, mobilenetv20_features_linearbottleneck4_batchnorm2_fwd, mobilenetv20_features_linearbottleneck4_elemwise_add0
29, Conv, 3, 1, mobilenetv20_features_linearbottleneck4_elemwise_add0, mobilenetv20_features_linearbottleneck5_batchnorm0_fwd
30, Relu, 1, 1, mobilenetv20_features_linearbottleneck5_batchnorm0_fwd, mobilenetv20_features_linearbottleneck5_relu0_fwd
31, Conv, 3, 1, mobilenetv20_features_linearbottleneck5_relu0_fwd, mobilenetv20_features_linearbottleneck5_batchnorm1_fwd
32, Relu, 1, 1, mobilenetv20_features_linearbottleneck5_batchnorm1_fwd, mobilenetv20_features_linearbottleneck5_relu1_fwd
33, Conv, 3, 1, mobilenetv20_features_linearbottleneck5_relu1_fwd, mobilenetv20_features_linearbottleneck5_batchnorm2_fwd
34, Add, 2, 1, mobilenetv20_features_linearbottleneck5_batchnorm2_fwd, mobilenetv20_features_linearbottleneck5_elemwise_add0
35, Conv, 3, 1, mobilenetv20_features_linearbottleneck5_elemwise_add0, mobilenetv20_features_linearbottleneck6_batchnorm0_fwd
36, Relu, 1, 1, mobilenetv20_features_linearbottleneck6_batchnorm0_fwd, mobilenetv20_features_linearbottleneck6_relu0_fwd
37, Conv, 3, 1, mobilenetv20_features_linearbottleneck6_relu0_fwd, mobilenetv20_features_linearbottleneck6_batchnorm1_fwd
38, Relu, 1, 1, mobilenetv20_features_linearbottleneck6_batchnorm1_fwd, mobilenetv20_features_linearbottleneck6_relu1_fwd
39, Conv, 3, 1, mobilenetv20_features_linearbottleneck6_relu1_fwd, mobilenetv20_features_linearbottleneck6_batchnorm2_fwd
40, Conv, 3, 1, mobilenetv20_features_linearbottleneck6_batchnorm2_fwd, mobilenetv20_features_linearbottleneck7_batchnorm0_fwd
41, Relu, 1, 1, mobilenetv20_features_linearbottleneck7_batchnorm0_fwd, mobilenetv20_features_linearbottleneck7_relu0_fwd
42, Conv, 3, 1, mobilenetv20_features_linearbottleneck7_relu0_fwd, mobilenetv20_features_linearbottleneck7_batchnorm1_fwd
43, Relu, 1, 1, mobilenetv20_features_linearbottleneck7_batchnorm1_fwd, mobilenetv20_features_linearbottleneck7_relu1_fwd
44, Conv, 3, 1, mobilenetv20_features_linearbottleneck7_relu1_fwd, mobilenetv20_features_linearbottleneck7_batchnorm2_fwd
45, Add, 2, 1, mobilenetv20_features_linearbottleneck7_batchnorm2_fwd, mobilenetv20_features_linearbottleneck7_elemwise_add0
46, Conv, 3, 1, mobilenetv20_features_linearbottleneck7_elemwise_add0, mobilenetv20_features_linearbottleneck8_batchnorm0_fwd
47, Relu, 1, 1, mobilenetv20_features_linearbottleneck8_batchnorm0_fwd, mobilenetv20_features_linearbottleneck8_relu0_fwd
48, Conv, 3, 1, mobilenetv20_features_linearbottleneck8_relu0_fwd, mobilenetv20_features_linearbottleneck8_batchnorm1_fwd
49, Relu, 1, 1, mobilenetv20_features_linearbottleneck8_batchnorm1_fwd, mobilenetv20_features_linearbottleneck8_relu1_fwd
50, Conv, 3, 1, mobilenetv20_features_linearbottleneck8_relu1_fwd, mobilenetv20_features_linearbottleneck8_batchnorm2_fwd
51, Add, 2, 1, mobilenetv20_features_linearbottleneck8_batchnorm2_fwd, mobilenetv20_features_linearbottleneck8_elemwise_add0
52, Conv, 3, 1, mobilenetv20_features_linearbottleneck8_elemwise_add0, mobilenetv20_features_linearbottleneck9_batchnorm0_fwd
53, Relu, 1, 1, mobilenetv20_features_linearbottleneck9_batchnorm0_fwd, mobilenetv20_features_linearbottleneck9_relu0_fwd
54, Conv, 3, 1, mobilenetv20_features_linearbottleneck9_relu0_fwd, mobilenetv20_features_linearbottleneck9_batchnorm1_fwd
55, Relu, 1, 1, mobilenetv20_features_linearbottleneck9_batchnorm1_fwd, mobilenetv20_features_linearbottleneck9_relu1_fwd
56, Conv, 3, 1, mobilenetv20_features_linearbottleneck9_relu1_fwd, mobilenetv20_features_linearbottleneck9_batchnorm2_fwd
57, Add, 2, 1, mobilenetv20_features_linearbottleneck9_batchnorm2_fwd, mobilenetv20_features_linearbottleneck9_elemwise_add0
58, Conv, 3, 1, mobilenetv20_features_linearbottleneck9_elemwise_add0, mobilenetv20_features_linearbottleneck10_batchnorm0_fwd
59, Relu, 1, 1, mobilenetv20_features_linearbottleneck10_batchnorm0_fwd, mobilenetv20_features_linearbottleneck10_relu0_fwd
60, Conv, 3, 1, mobilenetv20_features_linearbottleneck10_relu0_fwd, mobilenetv20_features_linearbottleneck10_batchnorm1_fwd
61, Relu, 1, 1, mobilenetv20_features_linearbottleneck10_batchnorm1_fwd, mobilenetv20_features_linearbottleneck10_relu1_fwd
62, Conv, 3, 1, mobilenetv20_features_linearbottleneck10_relu1_fwd, mobilenetv20_features_linearbottleneck10_batchnorm2_fwd
63, Conv, 3, 1, mobilenetv20_features_linearbottleneck10_batchnorm2_fwd, mobilenetv20_features_linearbottleneck11_batchnorm0_fwd
64, Relu, 1, 1, mobilenetv20_features_linearbottleneck11_batchnorm0_fwd, mobilenetv20_features_linearbottleneck11_relu0_fwd
65, Conv, 3, 1, mobilenetv20_features_linearbottleneck11_relu0_fwd, mobilenetv20_features_linearbottleneck11_batchnorm1_fwd
66, Relu, 1, 1, mobilenetv20_features_linearbottleneck11_batchnorm1_fwd, mobilenetv20_features_linearbottleneck11_relu1_fwd
67, Conv, 3, 1, mobilenetv20_features_linearbottleneck11_relu1_fwd, mobilenetv20_features_linearbottleneck11_batchnorm2_fwd
68, Add, 2, 1, mobilenetv20_features_linearbottleneck11_batchnorm2_fwd, mobilenetv20_features_linearbottleneck11_elemwise_add0
69, Conv, 3, 1, mobilenetv20_features_linearbottleneck11_elemwise_add0, mobilenetv20_features_linearbottleneck12_batchnorm0_fwd
70, Relu, 1, 1, mobilenetv20_features_linearbottleneck12_batchnorm0_fwd, mobilenetv20_features_linearbottleneck12_relu0_fwd
71, Conv, 3, 1, mobilenetv20_features_linearbottleneck12_relu0_fwd, mobilenetv20_features_linearbottleneck12_batchnorm1_fwd
72, Relu, 1, 1, mobilenetv20_features_linearbottleneck12_batchnorm1_fwd, mobilenetv20_features_linearbottleneck12_relu1_fwd
73, Conv, 3, 1, mobilenetv20_features_linearbottleneck12_relu1_fwd, mobilenetv20_features_linearbottleneck12_batchnorm2_fwd
74, Add, 2, 1, mobilenetv20_features_linearbottleneck12_batchnorm2_fwd, mobilenetv20_features_linearbottleneck12_elemwise_add0
75, Conv, 3, 1, mobilenetv20_features_linearbottleneck12_elemwise_add0, mobilenetv20_features_linearbottleneck13_batchnorm0_fwd
76, Relu, 1, 1, mobilenetv20_features_linearbottleneck13_batchnorm0_fwd, mobilenetv20_features_linearbottleneck13_relu0_fwd
77, Conv, 3, 1, mobilenetv20_features_linearbottleneck13_relu0_fwd, mobilenetv20_features_linearbottleneck13_batchnorm1_fwd
78, Relu, 1, 1, mobilenetv20_features_linearbottleneck13_batchnorm1_fwd, mobilenetv20_features_linearbottleneck13_relu1_fwd
79, Conv, 3, 1, mobilenetv20_features_linearbottleneck13_relu1_fwd, mobilenetv20_features_linearbottleneck13_batchnorm2_fwd
80, Conv, 3, 1, mobilenetv20_features_linearbottleneck13_batchnorm2_fwd, mobilenetv20_features_linearbottleneck14_batchnorm0_fwd
81, Relu, 1, 1, mobilenetv20_features_linearbottleneck14_batchnorm0_fwd, mobilenetv20_features_linearbottleneck14_relu0_fwd
82, Conv, 3, 1, mobilenetv20_features_linearbottleneck14_relu0_fwd, mobilenetv20_features_linearbottleneck14_batchnorm1_fwd
83, Relu, 1, 1, mobilenetv20_features_linearbottleneck14_batchnorm1_fwd, mobilenetv20_features_linearbottleneck14_relu1_fwd
84, Conv, 3, 1, mobilenetv20_features_linearbottleneck14_relu1_fwd, mobilenetv20_features_linearbottleneck14_batchnorm2_fwd
85, Add, 2, 1, mobilenetv20_features_linearbottleneck14_batchnorm2_fwd, mobilenetv20_features_linearbottleneck14_elemwise_add0
86, Conv, 3, 1, mobilenetv20_features_linearbottleneck14_elemwise_add0, mobilenetv20_features_linearbottleneck15_batchnorm0_fwd
87, Relu, 1, 1, mobilenetv20_features_linearbottleneck15_batchnorm0_fwd, mobilenetv20_features_linearbottleneck15_relu0_fwd
88, Conv, 3, 1, mobilenetv20_features_linearbottleneck15_relu0_fwd, mobilenetv20_features_linearbottleneck15_batchnorm1_fwd
89, Relu, 1, 1, mobilenetv20_features_linearbottleneck15_batchnorm1_fwd, mobilenetv20_features_linearbottleneck15_relu1_fwd
90, Conv, 3, 1, mobilenetv20_features_linearbottleneck15_relu1_fwd, mobilenetv20_features_linearbottleneck15_batchnorm2_fwd
91, Add, 2, 1, mo********************Model compiled successfully*******************************
Reshaping the image (462, 620, 3)
Shape of image is:********************************************** (1, 3, 224, 224) ****************************************
bilenetv20_features_linearbottleneck15_batchnorm2_fwd, mobilenetv20_features_linearbottleneck15_elemwise_add0
92, Conv, 3, 1, mobilenetv20_features_linearbottleneck15_elemwise_add0, mobilenetv20_features_linearbottleneck16_batchnorm0_fwd
93, Relu, 1, 1, mobilenetv20_features_linearbottleneck16_batchnorm0_fwd, mobilenetv20_features_linearbottleneck16_relu0_fwd
94, Conv, 3, 1, mobilenetv20_features_linearbottleneck16_relu0_fwd, mobilenetv20_features_linearbottleneck16_batchnorm1_fwd
95, Relu, 1, 1, mobilenetv20_features_linearbottleneck16_batchnorm1_fwd, mobilenetv20_features_linearbottleneck16_relu1_fwd
96, Conv, 3, 1, mobilenetv20_features_linearbottleneck16_relu1_fwd, mobilenetv20_features_linearbottleneck16_batchnorm2_fwd
97, Conv, 3, 1, mobilenetv20_features_linearbottleneck16_batchnorm2_fwd, mobilenetv20_features_batchnorm1_fwd
98, Relu, 1, 1, mobilenetv20_features_batchnorm1_fwd, mobilenetv20_features_relu1_fwd
Input tensor name - data
Output tensor name - mobilenetv20_features_relu1_fwd
*** In TIDL_createStateImportFunc ***
Compute on node : TIDLExecutionProvider_TIDL_1_1
0, Conv, 2, 1, mobilenetv20_features_pool0_fwd, mobilenetv20_output_pred_fwd
1, Reshape, 2, 1, mobilenetv20_output_pred_fwd, mobilenetv20_output_flatten0_reshape0
Input tensor name - mobilenetv20_features_pool0_fwd
Output tensor name - mobilenetv20_output_flatten0_reshape0
In TIDL_onnxRtImportInit subgraph_name=mobilenetv20_features_relu1_fwd
Layer 0, subgraph id mobilenetv20_features_relu1_fwd, name=mobilenetv20_features_relu1_fwd
Layer 1, subgraph id mobilenetv20_features_relu1_fwd, name=data
In TIDL_runtimesOptimizeNet: LayerIndex = 101, dataIndex = 100
************** Frame index 1 : Running float import *************
In TIDL_runtimesPostProcessNet
****************************************************
** ALL MODEL CHECK PASSED **
****************************************************
************ in TIDL_subgraphRtCreate ************
The soft limit is 2048
The hard limit is 2048
MEM: Init ... !!!
MEM: Init ... Done !!!
0.0s: VX_ZONE_INIT:Enabled
0.8s: VX_ZONE_ERROR:Enabled
0.9s: VX_ZONE_WARNING:Enabled
0.1397s: VX_ZONE_INIT:[tivxInit:184] Initialization Done !!!
************ TIDL_subgraphRtCreate done ************
******* In TIDL_subgraphRtInvoke ********
Layer, Layer Cycles,kernelOnlyCycles, coreLoopCycles,LayerSetupCycles,dmaPipeupCycles, dmaPipeDownCycles, PrefetchCycles,copyKerCoeffCycles,LayerDeinitCycles,LastBlockCycles, paddingTrigger, paddingWait,LayerWithoutPad,LayerHandleCopy, BackupCycles, RestoreCycles,
1, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
2, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
3, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
4, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
5, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
6, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
7, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
8, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
9, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
10, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
11, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
12, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
13, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
14, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
15, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
16, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
17, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
18, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
19, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
20, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
21, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
22, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
23, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
24, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
25, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
26, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
27, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
28, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
29, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
30, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
31, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
32, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
33, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
34, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
35, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
36, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
37, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
38, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
39, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
40, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
41, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
42, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
43, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
44, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
45, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
46, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
47, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
48, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
49, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
50, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
51, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
52, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
53, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
54, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
55, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
56, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
57, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
58, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
59, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
60, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
61, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
62, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
63, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
Sum of Layer Cycles 0
Sub Graph Stats 109,000000 5653879,000000 222,000000
******* TIDL_subgraphRtInvoke done ********
********** Frame Index 1 : Running float inference **********
In TIDL_onnxRtImportInit subgraph_name=mobilenetv20_output_flatten0_reshape0
Layer 0, subgraph id mobilenetv20_output_flatten0_reshape0, name=mobilenetv20_output_flatten0_reshape0
Layer 1, subgraph id mobilenetv20_output_flatten0_reshape0, name=mobilenetv20_features_pool0_fwd
In TIDL_runtimesOptimizeNet: LayerIndex = 4, dataIndex = 3
************** Frame index 1 : Running float import *************
In TIDL_runtimesPostProcessNet
****************************************************
** ALL MODEL CHECK PASSED **
******************************Reshaping the image (421, 571, 3)
Shape of image is:********************************************** (1, 3, 224, 224) ****************************************
**********************
************ in TIDL_subgraphRtCreate ************
************ TIDL_subgraphRtCreate done ************
Warning : Couldn't find corresponding ioBuf tensor for onnx tensor with matching name
******* In TIDL_subgraphRtInvoke ********
Layer, Layer Cycles,kernelOnlyCycles, coreLoopCycles,LayerSetupCycles,dmaPipeupCycles, dmaPipeDownCycles, PrefetchCycles,copyKerCoeffCycles,LayerDeinitCycles,LastBlockCycles, paddingTrigger, paddingWait,LayerWithoutPad,LayerHandleCopy, BackupCycles, RestoreCycles,
1, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
2, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
3, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
4, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
Sum of Layer Cycles 0
Sub Graph Stats 20,000000 19820,000000 50,000000
******* TIDL_subgraphRtInvoke done ********
********** Frame Index 1 : Running float inference **********
******* In TIDL_subgraphRtInvoke ********
Layer, Layer Cycles,kernelOnlyCycles, coreLoopCycles,LayerSetupCycles,dmaPipeupCycles, dmaPipeDownCycles, PrefetchCycles,copyKerCoeffCycles,LayerDeinitCycles,LastBlockCycles, paddingTrigger, paddingWait,LayerWithoutPad,LayerHandleCopy, BackupCycles, RestoreCycles,
1, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
2, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
3, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
4, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
5, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
6, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
7, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
8, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
9, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
10, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
11, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
12, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
13, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
14, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
15, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
16, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
17, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
18, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
19, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
20, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
21, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
22, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
23, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
24, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
25, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
26, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
27, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
28, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
29, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
30, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
31, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
32, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
33, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
34, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
35, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
36, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
37, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
38, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
39, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
40, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
41, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
42, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
43, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
44, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
45, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
46, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
47, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
48, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
49, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
50, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
51, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
52, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
53, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
Processing config file #0 : /home/xyz/TestCode/output_dir/tempDir/mobilenetv20_features_relu1_fwd_tidl_io_.qunat_stats_config.txt
Parameter value parse error for 'quantRangeUpdateFactor' = '-1,000000' (Conversion error)...
Parser Failed
Processing config file #0 : /home/xyz/TestCode/output_dir/tempDir/mobilenetv20_features_relu1_fwd_tidl_io_.qunat_stats_config.txt
Parameter value parse error for 'quantRangeUpdateFactor' = '-1,000000' (Conversion error)...
Parser Failed
------------------ Network Compiler Traces -----------------------------
NC running for device: 1
Running with OTF buffer optimizations
successful Memory allocation
0, 0, 0, 0,
54, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
55, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
56, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
57, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
58, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
59, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
60, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
61, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
62, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
63, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
Sum of Layer Cycles 0
Sub Graph Stats 122,000000 5577737,000000 404,000000
******* TIDL_subgraphRtInvoke done ********
********** Frame Index 2 : Running fixed point mode for calibration **********
In TIDL_runtimesPostProcessNet
~~~~~Running TIDL in PC emulation mode to collect Activations range for each layer~~~~~
~~~~~Running TIDL in PC emulation mode to collect Activations range for each layer~~~~~
***************** Calibration iteration number 0 completed ************************
TIDL ALLOWLISTING LAYER CHECK: TIDL_E_QUANT_STATS_NOT_AVAILABLE] tidl_quant_stats_tool.out fails to collect dynamic range. Please look into quant stats log. This model will get fault on target.
****************************************************
** 0 WARNINGS 1 ERRORS **
****************************************************
Warning : Couldn't find corresponding ioBuf tensor for onnx tensor with matching name
******* In TIDL_subgraphRtInvoke ********
Layer, Layer Cycles,kernelOnlyCycles, coreLoopCycles,LayerSetupCycles,dmaPipeupCycles, dmaPipeDownCycles, PrefetchCycles,copyKerCoeffCycles,LayerDeinitCycles,LastBlockCycles, paddingTrigger, paddingWait,LayerWithoutPad,LayerHandleCopy, BackupCycles, RestoreCycles,
1, 0, 0, 0,
Processing config file #0 : /home/xyz/TestCode/output_dir/tempDir/mobilenetv20_output_flatten0_reshape0_tidl_io_.qunat_stats_config.txt
Parameter value parse error for 'quantRangeUpdateFactor' = '-1,000000' (Conversion error)...
Parser Failed
Processing config file #0 : /home/xyz/TestCode/output_dir/tempDir/mobilenetv20_output_flatten0_reshape0_tidl_io_.qunat_stats_config.txt
Parameter value parse error for 'quantRangeUpdateFactor' = '-1,000000' (Conversion error)...
Parser Failed
------------------ Network Compiler Traces -----------------------------
NC running for device: 1
Running with OTF buffer optimizations
successful Memory allocation
------------------ Network Compiler Traces -----------------------------
NC running for device: 1
Running with OTF buffer optimizations
successful Memory allocation
Reshaping the image (360, 581, 3)
Shape of image is:********************************************** (1, 3, 224, 224) ****************************************
0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
2, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
3, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
4, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
Sum of Layer Cycles 0
Sub Graph Stats 12,000000 17753,000000 80,000000
******* TIDL_subgraphRtInvoke done ********
********** Frame Index 2 : Running fixed point mode for calibration **********
In TIDL_runtimesPostProcessNet
~~~~~Running TIDL in PC emulation mode to collect Activations range for each layer~~~~~
~~~~~Running TIDL in PC emulation mode to collect Activations range for each layer~~~~~
***************** Calibration iteration number 0 completed ************************
Rerunning network compiler for reshape
TIDL ALLOWLISTING LAYER CHECK: TIDL_E_QUANT_STATS_NOT_AVAILABLE] tidl_quant_stats_tool.out fails to collect dynamic range. Please look into quant stats log. This model will get fault on target.
****************************************************
** 0 WARNINGS 1 ERRORS **
****************************************************
******* In TIDL_subgraphRtInvoke ********
Layer, Layer Cycles,kernelOnlyCycles, coreLoopCycles,LayerSetupCycles,dmaPipeupCycles, dmaPipeDownCycles, PrefetchCycles,copyKerCoeffCycles,LayerDeinitCycles,LastBlockCycles, paddingTrigger, paddingWait,LayerWithoutPad,LayerHandleCopy, BackupCycles, RestoreCycles,
1, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
2, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
3, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
4, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
5, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
6, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
7, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
8, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
9, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
10, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
11, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
12, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
13, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
14, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
15, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
16, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
17, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
18, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
19, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
20, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
21, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
22, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
23, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
24, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
25, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
26, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
27, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
28, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
29, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
30, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
31, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
32, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
33, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
34, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
35, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
36, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
37, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
38, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
39, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
40, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
41, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
42, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
43, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
44, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
45, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
46, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
47, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
48, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
49, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
50, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
51, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
52, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
53, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
54, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
55, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
56, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
57, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
58, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
59, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
60, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
61, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
62, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
63, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
Sum of Layer Cycles 0
Sub Graph Stats 100,000000 5481190,000000 420,000000
******* TIDL_subgraphRtInvoke done ********
********** Frame Index 3 Running inference - currFrameIdx > numFramesCalibration **********
Warning : Couldn't find corresponding ioBuf tensor for onnx tensor with matching name
******* In TIDL_subgraphRtInvoke ********
Layer, Layer Cycles,kernelOnlyCycles, coreLoopCycles,LayerSetupCycles,dmaPipeupCycles, dmaPipeDownCycles, PrefetchCycles,copyKerCoeffCycles,LayerDeinitCycles,LastBlockCycles, paddingTrigger, paddingWait,LayerWithoutPad,LayerHandleCopy, BackupCycles, RestoreCycles,
1, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
2, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
3, 0, 0, 0, Reshaping the image (427, 640, 3)
Shape of image is:********************************************** (1, 3, 224, 224) ****************************************
0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
4, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
Sum of Layer Cycles 0
Sub Graph Stats 9,000000 16440,000000 59,000000
******* TIDL_subgraphRtInvoke done ********
********** Frame Index 3 Running inference - currFrameIdx > numFramesCalibration **********
******* In TIDL_subgraphRtInvoke ********
Layer, Layer Cycles,kernelOnlyCycles, coreLoopCycles,LayerSetupCycles,dmaPipeupCycles, dmaPipeDownCycles, PrefetchCycles,copyKerCoeffCycles,LayerDeinitCycles,LastBlockCycles, paddingTrigger, paddingWait,LayerWithoutPad,LayerHandleCopy, BackupCycles, RestoreCycles,
1, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
2, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
3, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
4, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
5, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
6, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
7, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
8, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
9, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
10, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
11, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
12, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
13, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
14, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
15, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
16, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
17, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
18, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
19, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
20, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
21, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
22, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
23, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
24, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
25, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
26, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
27, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
28, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
29, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
30, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
31, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
32, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
33, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
34, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
35, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
36, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
37, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
38, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
39, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
40, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
41, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
42, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
43, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
44, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
45, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
46, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
47, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
48, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
49, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
50, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
51, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
52, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
53, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
54, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
55, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
56, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
57, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
58, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
59, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
60, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
61, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
62, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
63, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
Sum of Layer Cycles 0
Sub Graph Stats 96,000000 5568327,000000 378,000000
******* TIDL_subgraphRtInvoke done ********
********** Frame Index 4 Running inference - currFrameIdx > numFramesCalibration **********
Warning : Couldn't find corresponding ioBuf tensor for onnx tensor with matching name
******* In TIDL_subgraphRtInvoke ********
Layer, Layer Cycles,kernelOnlyCycles, coreLoopCycles,LayerSetupCycles,dmaPipeupCycles, dmaPipeDownCycles, PrefetchCycles,copyKerCoeffCycles,LayerDeinitCycles,LastBlockCycles, paddingTrigger, paddingWait,LayerWithoutPad,LayerHandleCopy, BackupCycles, RestoreCycles,
1, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
2, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
3, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
4, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0,
Sum of Layer Cycles 0
Sub Graph Stats 8,000000 16152,000000 13,000000
******* TIDL_subgraphRtInvoke done ********
********** Frame Index 4 Running inference - currFrameIdx > numFramesCalibration **********
libtidl_onnxrt_EP loaded 0x890fd30
artifacts_folder = /home/xyz/TestCode/output_dir
debug_level = 1
target_priority = 0
max_pre_empt_delay = 340282346638528859811704183484516925440,000000
Final number of subgraphs created are : 2, - Offloaded Nodes - 101, Total Nodes - 102
In TIDL_createStateInfer
Compute on node : TIDLExecutionProvider_TIDL_0_0
************ in TIDL_subgraphRtCreate ************ ********************Model Loaded**********************************************
Reshaping the image (462, 620, 3)
Shape of image is:********************************************** (1, 3, 224, 224) ****************************************
25.413871s: VX_ZONE_ERROR:[tivxAlgiVisionCreate:363] Calling ialg.algAlloc failed with status = -1115
25.413890s: VX_ZONE_ERROR:[tivxKernelTIDLCreate:720] tivxAlgiVisionCreate returned NULL
25.414465s: VX_ZONE_ERROR:[ownContextSendCmd:801] Command ack message returned failure cmd_status: -1
25.414467s: VX_ZONE_ERROR:[ownContextSendCmd:835] tivxEventWait() failed.
25.414469s: VX_ZONE_ERROR:[ownNodeKernelInit:527] Target kernel, TIVX_CMD_NODE_CREATE failed for node TIDLNode
25.414469s: VX_ZONE_ERROR:[ownNodeKernelInit:528] Please be sure the target callbacks have been registered for this core
25.414470s: VX_ZONE_ERROR:[ownNodeKernelInit:529] If the target callbacks have been registered, please ensure no errors are occurring within the create callback of this kernel
25.414472s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for node 0, kernel com.ti.tidl:1:1 ... failed !!!
25.414474s: VX_ZONE_ERROR:[vxVerifyGraph:2055] Node kernel init failed
25.414475s: VX_ZONE_ERROR:[vxVerifyGraph:2109] Graph verify failed
TIDL_RT_OVX: ERROR: Verifying TIDL graph ... Failed !!!
TIDL_RT_OVX: ERROR: Verify OpenVX graph failed
************ TIDL_subgraphRtCreate done ************
In TIDL_createStateInfer
Compute on node : TIDLExecutionProvider_TIDL_1_1
************ in TIDL_subgraphRtCreate ************
25.417636s: VX_ZONE_ERROR:[tivxAlgiVisionCreate:363] Calling ialg.algAlloc failed with status = -1115
25.417660s: VX_ZONE_ERROR:[tivxKernelTIDLCreate:720] tivxAlgiVisionCreate returned NULL
25.418007s: VX_ZONE_ERROR:[ownContextSendCmd:801] Command ack message returned failure cmd_status: -1
25.418009s: VX_ZONE_ERROR:[ownContextSendCmd:835] tivxEventWait() failed.
25.418010s: VX_ZONE_ERROR:[ownNodeKernelInit:527] Target kernel, TIVX_CMD_NODE_CREATE failed for node TIDLNode
25.418011s: VX_ZONE_ERROR:[ownNodeKernelInit:528] Please be sure the target callbacks have been registered for this core
25.418012s: VX_ZONE_ERROR:[ownNodeKernelInit:529] If the target callbacks have been registered, please ensure no errors are occurring within the create callback of this kernel
25.418014s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for node 0, kernel com.ti.tidl:1:1 ... failed !!!
25.418015s: VX_ZONE_ERROR:[vxVerifyGraph:2055] Node kernel init failed
25.418016s: VX_ZONE_ERROR:[vxVerifyGraph:2109] Graph verify failed
TIDL_RT_OVX: ERROR: Verifying TIDL graph ... Failed !!!
TIDL_RT_OVX: ERROR: Verify OpenVX graph failed
************ TIDL_subgraphRtCreate done ************
******* In TIDL_subgraphRtInvoke ********
25.422042s: VX_ZONE_ERROR:[tivxAlgiVisionCreate:363] Calling ialg.algAlloc failed with status = -1115
25.422057s: VX_ZONE_ERROR:[tivxKernelTIDLCreate:720] tivxAlgiVisionCreate returned NULL
25.422713s: VX_ZONE_ERROR:[ownContextSendCmd:801] Command ack message returned failure cmd_status: -1
25.422715s: VX_ZONE_ERROR:[ownContextSendCmd:835] tivxEventWait() failed.
25.422717s: VX_ZONE_ERROR:[ownNodeKernelInit:527] Target kernel, TIVX_CMD_NODE_CREATE failed for node TIDLNode
25.422718s: VX_ZONE_ERROR:[ownNodeKernelInit:528] Please be sure the target callbacks have been registered for this core
25.422719s: VX_ZONE_ERROR:[ownNodeKernelInit:529] If the target callbacks have been registered, please ensure no errors are occurring within the create callback of this kernel
25.422720s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for node 0, kernel com.ti.tidl:1:1 ... failed !!!
25.422722s: VX_ZONE_ERROR:[vxVerifyGraph:2055] Node kernel init failed
25.422723s: VX_ZONE_ERROR:[vxVerifyGraph:2109] Graph verify failed
25.422923s: VX_ZONE_ERROR:[ownGraphScheduleGraphWrapper:799] graph is not in a state required to be scheduled
25.422924s: VX_ZONE_ERROR:[vxProcessGraph:734] schedule graph failed
25.422925s: VX_ZONE_ERROR:[vxProcessGraph:739] wait graph failed
ERROR: Running TIDL graph ... Failed !!!
Sub Graph Stats 263,000000 3148,000000 17581775893973498,000000
******* TIDL_subgraphRtInvoke done ********
Warning : Couldn't find corresponding ioBuf tensor forReshaping the image (462, 620, 3)
Shape of image is:********************************************** (1, 3, 224, 224) ****************************************
onnx tensor with matching name
******* In TIDL_subgraphRtInvoke ********
25.424394s: VX_ZONE_ERROR:[tivxAlgiVisionCreate:363] Calling ialg.algAlloc failed with status = -1115
25.424407s: VX_ZONE_ERROR:[tivxKernelTIDLCreate:720] tivxAlgiVisionCreate returned NULL
25.424835s: VX_ZONE_ERROR:[ownContextSendCmd:801] Command ack message returned failure cmd_status: -1
25.424837s: VX_ZONE_ERROR:[ownContextSendCmd:835] tivxEventWait() failed.
25.424838s: VX_ZONE_ERROR:[ownNodeKernelInit:527] Target kernel, TIVX_CMD_NODE_CREATE failed for node TIDLNode
25.424839s: VX_ZONE_ERROR:[ownNodeKernelInit:528] Please be sure the target callbacks have been registered for this core
25.424840s: VX_ZONE_ERROR:[ownNodeKernelInit:529] If the target callbacks have been registered, please ensure no errors are occurring within the create callback of this kernel
25.424842s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for node 0, kernel com.ti.tidl:1:1 ... failed !!!
25.424843s: VX_ZONE_ERROR:[vxVerifyGraph:2055] Node kernel init failed
25.424844s: VX_ZONE_ERROR:[vxVerifyGraph:2109] Graph verify failed
25.424923s: VX_ZONE_ERROR:[ownGraphScheduleGraphWrapper:799] graph is not in a state required to be scheduled
25.424924s: VX_ZONE_ERROR:[vxProcessGraph:734] schedule graph failed
25.424925s: VX_ZONE_ERROR:[vxProcessGraph:739] wait graph failed
ERROR: Running TIDL graph ... Failed !!!
Sub Graph Stats 16,000000 1857,000000 17581775893973498,000000
******* TIDL_subgraphRtInvoke done ********
******* In TIDL_subgraphRtInvoke ********
25.428447s: VX_ZONE_ERROR:[tivxAlgiVisionCreate:363] Calling ialg.algAlloc failed with status = -1115
25.428460s: VX_ZONE_ERROR:[tivxKernelTIDLCreate:720] tivxAlgiVisionCreate returned NULL
25.428951s: VX_ZONE_ERROR:[ownContextSendCmd:801] Command ack message returned failure cmd_status: -1
25.428952s: VX_ZONE_ERROR:[ownContextSendCmd:835] tivxEventWait() failed.
25.428954s: VX_ZONE_ERROR:[ownNodeKernelInit:527] Target kernel, TIVX_CMD_NODE_CREATE failed for node TIDLNode
25.428955s: VX_ZONE_ERROR:[ownNodeKernelInit:528] Please be sure the target callbacks have been registered for this core
25.428955s: VX_ZONE_ERROR:[ownNodeKernelInit:529] If the target callbacks have been registered, please ensure no errors are occurring within the create callback of this kernel
25.428957s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for node 0, kernel com.ti.tidl:1:1 ... failed !!!
25.428958s: VX_ZONE_ERROR:[vxVerifyGraph:2055] Node kernel init failed
25.428959s: VX_ZONE_ERROR:[vxVerifyGraph:2109] Graph verify failed
25.429033s: VX_ZONE_ERROR:[ownGraphScheduleGraphWrapper:799] graph is not in a state required to be scheduled
25.429034s: VX_ZONE_ERROR:[vxProcessGraph:734] schedule graph failed
25.429035s: VX_ZONE_ERROR:[vxProcessGraph:739] wait graph failed
ERROR: Running TIDL graph ... Failed !!!
Sub Graph Stats 206,000000 2712,000000 17581775893973498,000000
******* TIDL_subgraphRtInvoke done ********
Warning : Couldn't find corresponding ioBuf tensor for onnx tensor with matching name
******* In TIDL_subgraphRtInvoke ********
25.430469s: VX_ZONE_ERROR:[tivxAlgiVisionCreate:363] Calling ialg.algAlloc failed with status = -1115
25.430479s: VX_ZONE_ERROR:[tivxKernelTIDLCreate:720] tivxAlgiVisionCreate returned NULL
25.430965s: VX_ZONE_ERROR:[ownContextSendCmd:801] Command ack message returned failure cmd_status: -1
25.430967s: VX_ZONE_ERROR:[ownContextSendCmd:835] tivxEventWait() failed.
25.430968s: VX_ZONE_ERROR:[ownNodeKernelInit:527] Target kernel, TIVX_CMD_NODE_CREATE failed for node TIDLNode
25.430969s: VX_ZONE_ERROR:[ownNodeKernelInit:528] Please be sure the target callbacks have been registered for this core
25.430970s: VX_ZONE_ERROR:[ownNodeKernelInit:529] If the target callbacks have been registered, please ensure no errors are occurring within the create callback of this kernel
25.430971s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for node 0, kernel com.ti.tidl:1:1 ... failed !!!
25.430986s: VX_ZONE_ERROR:Reshaping the image (462, 620, 3)
Shape of image is:********************************************** (1, 3, 224, 224) ****************************************
Reshaping the image (462, 620, 3)
Shape of image is:********************************************** (1, 3, 224, 224) ****************************************
[vxVerifyGraph:2055] Node kernel init failed
25.431008s: VX_ZONE_ERROR:[vxVerifyGraph:2109] Graph verify failed
25.431086s: VX_ZONE_ERROR:[ownGraphScheduleGraphWrapper:799] graph is not in a state required to be scheduled
25.431087s: VX_ZONE_ERROR:[vxProcessGraph:734] schedule graph failed
25.431087s: VX_ZONE_ERROR:[vxProcessGraph:739] wait graph failed
ERROR: Running TIDL graph ... Failed !!!
Sub Graph Stats 7,000000 2005,000000 17581775893973498,000000
******* TIDL_subgraphRtInvoke done ********
******* In TIDL_subgraphRtInvoke ********
25.434487s: VX_ZONE_ERROR:[tivxAlgiVisionCreate:363] Calling ialg.algAlloc failed with status = -1115
25.434498s: VX_ZONE_ERROR:[tivxKernelTIDLCreate:720] tivxAlgiVisionCreate returned NULL
25.435273s: VX_ZONE_ERROR:[ownContextSendCmd:801] Command ack message returned failure cmd_status: -1
25.435275s: VX_ZONE_ERROR:[ownContextSendCmd:835] tivxEventWait() failed.
25.435276s: VX_ZONE_ERROR:[ownNodeKernelInit:527] Target kernel, TIVX_CMD_NODE_CREATE failed for node TIDLNode
25.435276s: VX_ZONE_ERROR:[ownNodeKernelInit:528] Please be sure the target callbacks have been registered for this core
25.435276s: VX_ZONE_ERROR:[ownNodeKernelInit:529] If the target callbacks have been registered, please ensure no errors are occurring within the create callback of this kernel
25.435277s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for node 0, kernel com.ti.tidl:1:1 ... failed !!!
25.435278s: VX_ZONE_ERROR:[vxVerifyGraph:2055] Node kernel init failed
25.435279s: VX_ZONE_ERROR:[vxVerifyGraph:2109] Graph verify failed
25.435303s: VX_ZONE_ERROR:[ownGraphScheduleGraphWrapper:799] graph is not in a state required to be scheduled
25.435303s: VX_ZONE_ERROR:[vxProcessGraph:734] schedule graph failed
25.435304s: VX_ZONE_ERROR:[vxProcessGraph:739] wait graph failed
ERROR: Running TIDL graph ... Failed !!!
Sub Graph Stats 258,000000 2874,000000 17581775893973498,000000
******* TIDL_subgraphRtInvoke done ********
Warning : Couldn't find corresponding ioBuf tensor for onnx tensor with matching name
******* In TIDL_subgraphRtInvoke ********
25.436668s: VX_ZONE_ERROR:[tivxAlgiVisionCreate:363] Calling ialg.algAlloc failed with status = -1115
25.436680s: VX_ZONE_ERROR:[tivxKernelTIDLCreate:720] tivxAlgiVisionCreate returned NULL
25.437088s: VX_ZONE_ERROR:[ownContextSendCmd:801] Command ack message returned failure cmd_status: -1
25.437090s: VX_ZONE_ERROR:[ownContextSendCmd:835] tivxEventWait() failed.
25.437091s: VX_ZONE_ERROR:[ownNodeKernelInit:527] Target kernel, TIVX_CMD_NODE_CREATE failed for node TIDLNode
25.437092s: VX_ZONE_ERROR:[ownNodeKernelInit:528] Please be sure the target callbacks have been registered for this core
25.437093s: VX_ZONE_ERROR:[ownNodeKernelInit:529] If the target callbacks have been registered, please ensure no errors are occurring within the create callback of this kernel
25.437094s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for node 0, kernel com.ti.tidl:1:1 ... failed !!!
25.437096s: VX_ZONE_ERROR:[vxVerifyGraph:2055] Node kernel init failed
25.437097s: VX_ZONE_ERROR:[vxVerifyGraph:2109] Graph verify failed
25.437178s: VX_ZONE_ERROR:[ownGraphScheduleGraphWrapper:799] graph is not in a state required to be scheduled
25.437179s: VX_ZONE_ERROR:[vxProcessGraph:734] schedule graph failed
25.437180s: VX_ZONE_ERROR:[vxProcessGraph:739] wait graph failed
ERROR: Running TIDL graph ... Failed !!!
Sub Graph Stats 5,000000 1833,000000 17581775893973498,000000
******* TIDL_subgraphRtInvoke done ********
******* In TIDL_subgraphRtInvoke ********
25.440859s: VX_ZONE_ERROR:[tivxAlgiVisionCreate:363] Calling ialg.algAlloc failed with status = -1115
25.440871s: VX_ZONE_ERROR:[tivxKernelTIDLCreate:720] tivxAlgiVisionCreate returned NULL
25.441401s: VX_ZONE_ERROR:[ownContextSendCmd:801] Command ack message returned failure cmd_status: -1
25.441403s: VX_ZONE_ERROR:[ownContextSendCmd:835] tivxEventWait() failed.
25.441405s: VX_ZONE_ERROR:[ownNodeKernelInit:527] Target kernel, TIVX_CMD_NODEReshaping the image (462, 620, 3)
Shape of image is:********************************************** (1, 3, 224, 224) ****************************************
_CREATE failed for node TIDLNode
25.441427s: VX_ZONE_ERROR:[ownNodeKernelInit:528] Please be sure the target callbacks have been registered for this core
25.441428s: VX_ZONE_ERROR:[ownNodeKernelInit:529] If the target callbacks have been registered, please ensure no errors are occurring within the create callback of this kernel
25.441430s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for node 0, kernel com.ti.tidl:1:1 ... failed !!!
25.441431s: VX_ZONE_ERROR:[vxVerifyGraph:2055] Node kernel init failed
25.441432s: VX_ZONE_ERROR:[vxVerifyGraph:2109] Graph verify failed
25.441514s: VX_ZONE_ERROR:[ownGraphScheduleGraphWrapper:799] graph is not in a state required to be scheduled
25.441515s: VX_ZONE_ERROR:[vxProcessGraph:734] schedule graph failed
25.441516s: VX_ZONE_ERROR:[vxProcessGraph:739] wait graph failed
ERROR: Running TIDL graph ... Failed !!!
Sub Graph Stats 235,000000 2952,000000 17581775893973498,000000
******* TIDL_subgraphRtInvoke done ********
Warning : Couldn't find corresponding ioBuf tensor for onnx tensor with matching name
******* In TIDL_subgraphRtInvoke ********
25.443032s: VX_ZONE_ERROR:[tivxAlgiVisionCreate:363] Calling ialg.algAlloc failed with status = -1115
25.443043s: VX_ZONE_ERROR:[tivxKernelTIDLCreate:720] tivxAlgiVisionCreate returned NULL
25.443448s: VX_ZONE_ERROR:[ownContextSendCmd:801] Command ack message returned failure cmd_status: -1
25.443451s: VX_ZONE_ERROR:[ownContextSendCmd:835] tivxEventWait() failed.
25.443452s: VX_ZONE_ERROR:[ownNodeKernelInit:527] Target kernel, TIVX_CMD_NODE_CREATE failed for node TIDLNode
25.443453s: VX_ZONE_ERROR:[ownNodeKernelInit:528] Please be sure the target callbacks have been registered for this core
25.443454s: VX_ZONE_ERROR:[ownNodeKernelInit:529] If the target callbacks have been registered, please ensure no errors are occurring within the create callback of this kernel
25.443455s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for node 0, kernel com.ti.tidl:1:1 ... failed !!!
25.443457s: VX_ZONE_ERROR:[vxVerifyGraph:2055] Node kernel init failed
25.443458s: VX_ZONE_ERROR:[vxVerifyGraph:2109] Graph verify failed
25.443542s: VX_ZONE_ERROR:[ownGraphScheduleGraphWrapper:799] graph is not in a state required to be scheduled
25.443543s: VX_ZONE_ERROR:[vxProcessGraph:734] schedule graph failed
25.443544s: VX_ZONE_ERROR:[vxProcessGraph:739] wait graph failed
ERROR: Running TIDL graph ... Failed !!!
Sub Graph Stats 7,000000 1983,000000 17581775893973498,000000
******* TIDL_subgraphRtInvoke done ********
******* In TIDL_subgraphRtInvoke ********
25.447230s: VX_ZONE_ERROR:[tivxAlgiVisionCreate:363] Calling ialg.algAlloc failed with status = -1115
25.447243s: VX_ZONE_ERROR:[tivxKernelTIDLCreate:720] tivxAlgiVisionCreate returned NULL
25.447812s: VX_ZONE_ERROR:[ownContextSendCmd:801] Command ack message returned failure cmd_status: -1
25.447814s: VX_ZONE_ERROR:[ownContextSendCmd:835] tivxEventWait() failed.
25.447815s: VX_ZONE_ERROR:[ownNodeKernelInit:527] Target kernel, TIVX_CMD_NODE_CREATE failed for node TIDLNode
25.447816s: VX_ZONE_ERROR:[ownNodeKernelInit:528] Please be sure the target callbacks have been registered for this core
25.447816s: VX_ZONE_ERROR:[ownNodeKernelInit:529] If the target callbacks have been registered, please ensure no errors are occurring within the create callback of this kernel
25.447818s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for node 0, kernel com.ti.tidl:1:1 ... failed !!!
25.447819s: VX_ZONE_ERROR:[vxVerifyGraph:2055] Node kernel init failed
25.447820s: VX_ZONE_ERROR:[vxVerifyGraph:2109] Graph verify failed
25.447894s: VX_ZONE_ERROR:[ownGraphScheduleGraphWrapper:799] graph is not in a state required to be scheduled
25.447895s: VX_ZONE_ERROR:[vxProcessGraph:734] schedule graph failed
25.447896s: VX_ZONE_ERROR:[vxProcessGraph:739] wait graph failed
ERROR: Running TIDL graph ... Failed !!!
Sub Graph Stats 259,000000 2907,000000 17581775893973498,000000
******* TIDL_subgraphRtInvoke done ********
Warning : Couldn't find corresponding ioBuf tensor for onnx tensor with matching name
******* In TIDL_subgraphRtInvoke ********
25.449203s: VX_ZONE_ERROR:[tivxAlgiVisionCreate:363] Calling ialg.algAlloc failed with status = -1115
25.449213s: VX_ZONE_ERROR:[tivxKernelTIDLCreate:720] tivxAlgiVisionCreate returned NULL
25.449627s: VX_ZONE_ERROR:[ownContextSendCmd:801] Command ack message returned failure cmd_status: -1
25.449630s: VX_ZONE_ERROR:[ownContextSendCmd:835] tivxEventWait() failed.
25.449631s: VX_ZONE_ERROR:[ownNodeKernelInit:527] Target kernel, TIVX_CMD_NODE_CREATE failed for node TIDLNode
25.449632s: VX_ZONE_ERROR:[ownNodeKernelInit:528] Please be sure the target callbacks have been registered for this core
25.449632s: VX_ZONE_ERROR:[ownNodeKernelInit:529] If the target callbacks have been registered, please ensure no errors are occurring within the create callback of this kernel
25.449634s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for node 0, kernel com.ti.tidl:1:1 ... failed !!!
25.449635s: VX_ZONE_ERROR:[vxVerifyGraph:2055] Node kernel init failed
25.449636s: VX_ZONE_ERROR:[vxVerifyGraph:2109] Graph verify failed
25.449710s: VX_ZONE_ERROR:[ownGraphScheduleGraphWrapper:799] graph is not in a state required to be scheduled
25.449711s: VX_ZONE_ERROR:[vxProcessGraph:734] schedule graph failed
25.449712s: VX_ZONE_ERROR:[vxProcessGraph:739] wait graph failed
ERROR: Running TIDL graph ... Failed !!!
Sub Graph Stats 7,000000 1748,000000 17581775893973498,000000
******* TIDL_subgraphRtInvoke done ********
************ in TIDL_subgraphRtDelete ************
************ in TIDL_subgraphRtDelete ************
************ in TIDL_subgraphRtDelete ************
************ in TIDL_subgraphRtDelete ************
MEM: Deinit ... !!!
MEM: Alloc's: 102 alloc's of 162827725 bytes
MEM: Free's : 102 free's of 162827725 bytes
MEM: Open's : 0 allocs of 0 bytes
MEM: Deinit ... Done !!!
Any pointers as to how to proceed?
Best Regards
Ashay