Apologies for simply leaving the previous thread unresponsive; funding issues put the troubleshooting on hold until now. Attached are two sets of DSP DDR3 register dumps.
From a working board:
Running RAM Tests (may take a few minutes).. --BIT_DDR3_RANGE DDR3 Ram Status: 0x40000004 <-- DDR_STATUS immediately after boot Fill Ram.. Verify Ram.. Fill Ram.. Verify Ram.. ..RAM Tests Done. DDR_MIDR : 0x40466400 DDR_STATUS : 0x40000004 <-- unchanged DDR_SDCFG : 0x6307bb32 DDR_SDRFC : 0x20001860 DDR_SDTIM1 : 0x1557b9bd DDR_SDTIM2 : 0x40d7a02b DDR_SDTIM3 : 0x559f8cff DDR_PMCTL : 0x00000000 DDR_LAT_CONFIG : 0x00ffffff DDR_PERF_CNT_1 : 0x000000e0 DDR_PERF_CNT_2 : 0x00000098 DDR_PERF_CNT_CFG : 0x00010000 DDR_PERF_CNT_SEL : 0x00000000 DDR_PERF_CNT_TIM : 0xbfe530fb DDR_IRQSTATUS_RAW_SYS: 0x00000000 DDR_IRQSTATUS_SYS : 0x00000000 DDR_IRQENABLE_SET_SYS: 0x00000000 DDR_IRQENABLE_CLR_SYS: 0x00000000 DDR_ZQCONFIG : 0x70073214 DDR_RDWR_LVL_RMP_CTRL: 0x80030300 DDR_RDWR_LVL_CTRL : 0x7f090900 DDR_DDRPHYC : 0x0010010f DDR_PRI_COS_MAP : 0x00000000 DDR_MSTID_COS_1_MAP : 0x00000000 DDR_MSTID_COS_2_MAP : 0x00000000 DDR_ECCCTL : 0x00000000 DDR_ECCADDR1 : 0x00000000 DDR_ECCADDR2 : 0x00000000 DDR_RWTHRESH : 0x00000305
From a failing board:
Running RAM Tests (may take a few minutes).. --BIT_DDR3_RANGE DDR3 Ram Status: 0x40000064 <-- DDR_STATUS immediately after boot Fill Ram.. Verify Ram.. ..RAM Tests Done. DDR_MIDR : 0x40466400 DDR_STATUS : 0x40000004 <-- Note that this has changed DDR_SDCFG : 0x6307bb32 DDR_SDRFC : 0x20001860 DDR_SDTIM1 : 0x1557b9bd DDR_SDTIM2 : 0x40d7a02b DDR_SDTIM3 : 0x559f8cff DDR_PMCTL : 0x00000000 DDR_LAT_CONFIG : 0x00ffffff DDR_PERF_CNT_1 : 0x00000074 DDR_PERF_CNT_2 : 0x00000050 DDR_PERF_CNT_CFG : 0x00010000 DDR_PERF_CNT_SEL : 0x00000000 DDR_PERF_CNT_TIM : 0xdf8a3fbd DDR_IRQSTATUS_RAW_SYS: 0x00000000 DDR_IRQSTATUS_SYS : 0x00000000 DDR_IRQENABLE_SET_SYS: 0x00000000 DDR_IRQENABLE_CLR_SYS: 0x00000000 DDR_ZQCONFIG : 0x70073214 DDR_RDWR_LVL_RMP_CTRL: 0x80030300 DDR_RDWR_LVL_CTRL : 0x7f090900 DDR_DDRPHYC : 0x0010010f DDR_PRI_COS_MAP : 0x00000000 DDR_MSTID_COS_1_MAP : 0x00000000 DDR_MSTID_COS_2_MAP : 0x00000000 DDR_ECCCTL : 0x00000000 DDR_ECCADDR1 : 0x00000000 DDR_ECCADDR2 : 0x00000000 DDR_RWTHRESH : 0x00000305