Part Number: AM623
Hello, I am currently debugging the audio function of the AM6234. The audio chip used on the board is the ES8388, connected to the main_i2c2 of the AM6234. The audio interface is connected to the mcasp0 of the AM6234. Hardware-wise, an external 11.2896 MHz crystal oscillator is connected to the MCLK of the ES8388 and the AUDIO_EXT_REFCLK1 of the AM6234. The schematic diagram is as follows:
The device tree configuration is as shown in the attachment.
main_mcasp0_pins_default: main-mcasp0-pins-default {
pinctrl-single,pins = <
AM62X_IOPAD(0x01d4, PIN_INPUT, 5) /* (B15) UART0_RTSn.AUDIO_EXT_REFCLK1 */
AM62X_IOPAD(0x01a4, PIN_INPUT, 0) /* (B20) MCASP0_ACLKX */
AM62X_IOPAD(0x01a8, PIN_INPUT, 0) /* (D20) MCASP0_AFSX */
AM62X_IOPAD(0x0198, PIN_OUTPUT, 0) /* (A19) MCASP0_AXR2 */
AM62X_IOPAD(0x0194, PIN_INPUT, 0) /* (B19) MCASP0_AXR3 */
>;
};
sound {
status = "okay";
compatible = "simple-audio-card";
simple-audio-card,name = "AM62x-SKEVM";
simple-audio-card,widgets =
"Microphone", "Mic Jack",
"Line", "Line In",
"Headphone", "Headphone Jack";
simple-audio-card,routing =
"Headphone Jack", "LOUT1",
"Headphone Jack", "ROUT1",
"Line In", "LINPUT2",
"Line In", "RINPUT2",
"Mic Jack", "Mic Bias";
simple-audio-card,cpu {
sound-dai = <&mcasp0>;
};
sound_master:simple-audio-card,codec {
sound-dai = <&es8388>;
system-clock-frequency = <11289600>;
};
};
&audio_refclk1 {
status = "okay";
assigned-clocks = <&k3_clks 157 10>, <&k3_clks 157 17>, <&k3_clks 157 18>, <&k3_clks 157 19>;
assigned-clock-parents = <&k3_clks 157 10>;
assigned-clock-rates = <11289600>, <0>, <0>, <11289600>;
};
&mcasp0 {
pinctrl-names = "default";
pinctrl-0 = <&main_mcasp0_pins_default>;
status = "okay";
#sound-dai-cells = <0>;
op-mode = <0>; /* MCASP_IIS_MODE */
tdm-slots = <2>;
assigned-clocks = <&k3_clks 190 9>, <&k3_clks 190 15>;
assigned-clock-parents = <&k3_clks 190 13>, <&k3_clks 190 19>;
assigned-clock-rates = <11289600>, <11289600>;
/* 16 serializers */
serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */
0 0 1 2
0 0 0 0
0 0 0 0
0 0 0 0
>;
tx-num-evt = <32>;
rx-num-evt = <32>;
};
Now, after recording the audio through "arecord-c 2-r 44100-f cd-d 5 mic.wav", the sound played through "aplay mic.wav" is much faster than the original sound.