7142.DM8148 pins.docI’m using the following footprint for the processor ( refer to attachment ).
According to the above package the following pins are missing (I counted 100):
|
C7, |
C10, |
C13, |
C16, |
C19, |
C22, |
|
|
|
D4, |
D7, |
D10, |
D13, |
D16, |
D19, |
D22, |
D25, |
|
E5, |
E7, |
E10, |
E13, |
E16, |
E19, |
E22, |
E24, |
|
F6, |
F23, |
|
|
|
|
|
|
|
G3, |
G4, |
G5, |
G7, |
G22, |
G24, |
G25, |
G26, |
|
J8, |
J9, |
J20, |
J21, |
|
|
|
|
|
K3, |
K4, |
K5, |
K8, |
K21, |
K24, |
K25, |
K26, |
|
N3, |
N4, |
N5, |
N24, |
N25, |
N26, |
|
|
|
T3, |
T4, |
T5, |
T24, |
T25, |
T26, |
|
|
|
W3, |
W4, |
W5, |
W8, |
W21, |
W24, |
W25, |
W26, |
|
Y8, |
Y9, |
Y20, |
Y21, |
|
|
|
|
|
AB3, |
AB4, |
AB5, |
AB8, |
AB21, |
AB24, |
AB25, |
AB26, |
|
AC6, |
AC23, |
|
|
|
|
|
|
|
AD5, |
AD7, |
AD10, |
AD13, |
AD16, |
AD19, |
AD22, |
AD24, |
|
AE4, |
AE7, |
AE10, |
AE13, |
AE16, |
AE19, |
AE22, |
AE25, |
|
AF7, |
AF10, |
AF13, |
AF16, |
AF19, |
AF22 |
|
|
Please confirm.
The Mistral DM8148 EVAL board has tied about 28 of these non-existing pins to either power or ground. They are pins C7, C10, C13, C16, C19, C22, D4, D25, G3, G26, K3, K26, N3, N26, T3, T26, W3, W26, AB3, AB26, AE4, AE25, AF7, AF10, AF13, AF16, AF19, and AF22!!
Are they using a different package from the one I attached? Or there are some other reasons for doing so?!