Hi,
I'm working on audio with Beaglebone (AM335x SItara). I'm not able to understand the values put into this structure (defined in sound/soc/davinci/davinci-pcm.c)
static struct snd_pcm_hardware pcm_hardware_capture = {
.info = (SNDRV_PCM_INFO_INTERLEAVED | SNDRV_PCM_INFO_BLOCK_TRANSFER |
SNDRV_PCM_INFO_MMAP | SNDRV_PCM_INFO_MMAP_VALID |
SNDRV_PCM_INFO_PAUSE |
SNDRV_PCM_INFO_BATCH),
.formats = DAVINCI_PCM_FMTBITS,
.rates = (SNDRV_PCM_RATE_8000 | SNDRV_PCM_RATE_16000 |
SNDRV_PCM_RATE_22050 | SNDRV_PCM_RATE_32000 |
SNDRV_PCM_RATE_44100 | SNDRV_PCM_RATE_48000 |
SNDRV_PCM_RATE_88200 | SNDRV_PCM_RATE_96000 |
SNDRV_PCM_RATE_KNOT),
.rate_min = 8000,
.rate_max = 96000,
.channels_min = 2,
.channels_max = 384,
.buffer_bytes_max = 128 * 1024,
.period_bytes_min = 32,
.period_bytes_max = 8 * 1024,
.periods_min = 16,
.periods_max = 255,
.fifo_size = 0,
};
can anyone explain: How are the following values derived:
.buffer_bytes_max = 128 * 1024,
.period_bytes_min = 32,
.period_bytes_max = 8 * 1024,
.periods_min = 16,
.periods_max = 255,
The size available for McASP is 4MB
Can I tweak any of these parameters to improve audio performance?
Any help will be appreciated.
-PJ