We have original boards that boot no problem. We respun the boards with minor changes unrelated to the DMP and cannot get any boards to fully boot. Does anybody know what the arm-pmu is looking for to proceed?
Boot process stops at:
PM: Adding info for platform:arm-pmu.0
On booting boards the next line in the log is:
PM: Adding info for platform:davinci_mdio.0
Full Log Here:
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37 (tidev@ubuntu) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #12 Mon Nov 9 12:11:01 EST 2015
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8148evm
bootconsole [earlycon0] enabled
reserved size = 5242880 at 0x0
FB: Reserving 5242880 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8148 3.0
SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000
On node 0 totalpages: 43776
free_area_init_node: node 0, pgdat c0555f78, node_mem_map c0594000
Normal zone: 352 pages used for memmap
Normal zone: 0 pages reserved
Normal zone: 43424 pages, LIFO batch:7
pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768
pcpu-alloc: [0] 0
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 43424
Kernel command line: console=ttyO0,115200n8 root=/dev/ram0 rw initrd=0x82000000,40MB mem=176M notifyk.vpssm3_sva=0xBF900000 earlyprintk debug ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}::eth0:on
PID hash table entries: 1024 (order: 0, 4096 bytes)
Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
Memory: 171MB = 171MB total
Memory: 126780k/126780k available, 53444k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xcb800000 - 0xf8000000 ( 712 MB)
lowmem : 0xc0000000 - 0xcb000000 ( 176 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.init : 0xc0008000 - 0xc003c000 ( 208 kB)
.text : 0xc003c000 - 0xc0515000 (4964 kB)
.data : 0xc0516000 - 0xc0557980 ( 263 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:407
omap_hwmod: gpio2: softreset failed (waited 10000 usec)
omap_hwmod: gpio3: softreset failed (waited 10000 usec)
omap_hwmod: gpio4: softreset failed (waited 10000 usec)
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ400
Trying to install interrupt handler for IRQ401
Trying to install interrupt handler for IRQ402
Trying to install interrupt handler for IRQ403
Trying to install interrupt handler for IRQ404
Trying to install interrupt handler for IRQ405
Trying to install interrupt handler for IRQ406
Trying to install type control for IRQ407
Trying to set irq flags for IRQ407
OMAP clockevent source: GPTIMER1 at 20000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 598.01 BogoMIPS (lpj=2990080)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
PM: Adding info for No Bus:platform
omap_voltage_early_init: voltage driver support not added
PM: Adding info for No Bus:omap
regulator: core version 0.5
PM: Adding info for platform:reg-dummy
PM: Adding info for No Bus:regulator.0
regulator: dummy:
NET: Registered protocol family 16
PM: Adding info for platform:mpu.0
omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting!
omap_voltage_add_dev: VDD specified does not exist!
PM: Adding info for platform:l3_slow.0
PM: Adding info for platform:omap_gpio.0
PM: Adding info for platform:omap_gpio.1
PM: Adding info for platform:omap_gpio.2
PM: Adding info for platform:omap_gpio.3
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
PM: Adding info for No Bus:gpiochip0
PM: Adding info for No Bus:gpiochip32
PM: Adding info for No Bus:gpiochip64
PM: Adding info for No Bus:gpiochip96
PM: Adding info for No Bus:vtcon0
omap_mux_init: Add partition: #1: core, flags: 4
PM: Adding info for platform:omap_uart.0
PM: Adding info for platform:omap_uart.1
PM: Adding info for platform:omap_uart.2
PM: Adding info for platform:omap_uart.3
PM: Adding info for platform:omap_uart.4
PM: Adding info for platform:omap_uart.5
PM: Adding info for No Bus:gpio31
PM: Adding info for platform:omap_i2c.1
PM: Adding info for platform:omap_i2c.3
PM: Adding info for platform:davinci-mcasp.2
PM: Adding info for platform:ti81xx-usbss
SPI Init
PM: Adding info for No Bus:gpio56
PM: Adding info for platform:physmap-flash.0
hw-breakpoint: debug architecture 0x4 unsupported.
hw perfevents: enabled with ARMv7 Cortex-A8 PMU driver, 5 counters available
PM: Adding info for platform:omap-mailbox
PM: Adding info for platform:omap2_mcspi.1
PM: Adding info for platform:omap2_mcspi.2
PM: Adding info for platform:omap2_mcspi.3
PM: Adding info for platform:omap2_mcspi.4
PM: Adding info for platform:omap2_elm.1
PM: Adding info for platform:arm-pmu.0