Part Number: TDA2
Hello Everyone,
I ran the use case of object detection in single camera in hlos and I got the following error:
[HOST] [HOST ] 439.307417 s:
[HOST] [HOST ] 439.307448 s:
[HOST] [HOST ]
[HOST] [HOST ] Select use-case options,
[HOST] [HOST ] ------------------------
[HOST] [HOST ] 1: Enable Pedestrain Detect (PD)
[HOST] [HOST ] 2: Enable Traffic Sign Regonition (TSR)
[HOST] [HOST ] 3: Enable Vehicle Detect (VD)
[HOST] [HOST ] 4: Enable PD+TSR+VD
[HOST] [HOST ]
[HOST] [HOST ] Enter Choice:
[HOST] [HOST ]
1
[HOST] [IPU2 ] 450.403403 s: CAPTURE: Create in progress !!!
[HOST] [IPU2 ] 450.403800 s: CAPTURE: VIP2 Slice0 PortA capture mode is [ 8-bit] !!!
[HOST] [IPU2 ] 450.403952 s: captdrv/src/vpsdrv_capturePriv.c @ Line 266:
[HOST] [IPU2 ] 450.404044 s: Invalid number of streams(0) - Supported max streams 8
[HOST] [IPU2 ] 450.404135 s: Assertion @ Line: 548 in captureLink_drv.c: pInst->captureVipHandle != NULL : failed !!!
I request you to help me in resolving this issue.
Best Regards,
Vijay