Part Number: TDA4VM
Hi experts :
Because our customer board do not have SD slot, emmc boot only!
we may need to replace u-boot image or *.dtbo in linux.
but we can not mount boot partition,
our device :
root@j7-evm:~# ls -l /dev/mmcblk0* brw-rw---- 1 root disk 179, 0 Nov 19 18:09 /dev/mmcblk0 brw-rw---- 1 root disk 179, 32 Nov 19 18:09 /dev/mmcblk0boot0 brw-rw---- 1 root disk 179, 64 Nov 19 18:09 /dev/mmcblk0boot1 brw-rw---- 1 root disk 179, 1 Nov 19 18:09 /dev/mmcblk0p1 crw------- 1 root root 240, 0 Nov 19 18:09 /dev/mmcblk0rpmb
mount error message as below :
root@j7-evm:~# mount /dev/mmcblk0boot0 /mnt/emmc-boot0 mount: /mnt/emmc-boot0: wrong fs type, bad option, bad superblock on /dev/mmcblk0boot0, missing codepage or helper program, or other error. root@j7-evm:~# mount /dev/mmcblk0boot1 /mnt/emmc-boot1 mount: /mnt/emmc-boot1: wrong fs type, bad option, bad superblock on /dev/mmcblk0boot1, missing codepage or helper program, or other error. root@j7-evm:~# mount -t vfat /dev/mmcblk0boot0 /mnt/emmc-boot0 [ 9186.696977] FAT-fs (mmcblk0boot0): bogus logical sector size 513 [ 9186.703020] FAT-fs (mmcblk0boot0): Can't find a valid FAT filesystem mount: /mnt/emmc-boot0: wrong fs type, bad option, bad superblock on /dev/mmcblk0boot0, missing codepage or helper program, or other error. root@j7-evm:~# mount -t vfat /dev/mmcblk0boot1 /mnt/emmc-boot1 [ 9197.668438] FAT-fs (mmcblk0boot1): bogus number of reserved sectors [ 9197.674705] FAT-fs (mmcblk0boot1): Can't find a valid FAT filesystem mount: /mnt/emmc-boot1: wrong fs type, bad option, bad superblock on /dev/mmcblk0boot1, missing codepage or helper program, or other error. root@j7-evm:~# mount -t msdos /dev/mmcblk0boot0 /mnt/emmc-boot0 mount: /mnt/emmc-boot0: unknown filesystem type 'msdos'. root@j7-evm:~# mount -t msdos /dev/mmcblk0boot1 /mnt/emmc-boot1 mount: /mnt/emmc-boot1: unknown filesystem type 'msdos'.
Any comment?
Many Thanks
Gibbs