Hoping you assist with the following questions regarding the TRF37T05 in an application that requires the part to function over an output range of 400MHz to 1GHz.
1) Can TI recommend the optimal impedance match over this band that could be validated with TRF37T05EVM.
2) Can TI provide any additional performance data beyond what is shown in the data sheet from 550MHz down to 400MHz. Specially the output power, P1dB, IP3 etc would of great interest.
3) Can TI provide S parameters for the part? Specifically, S11 at the LO input port, and S22 would be of interest.
4) Can TI please confirm the lifecycle of the TRF37T05 is suitable for design in and production for the next 5-7 years.