About the role of each part of AWR1843
I think the role of SW in each system is as follows.
(1) RF / Analog sub-system
・ Transmission frequency setting
-Setting the effective channels of Rx and Tx
-Data mode (Real mode or Complex mode)
・ Setting the number of resolution bits (12 bit, 14 bit, 16 bit)
(2) Radio Processor Sub system
・ DFE data storage format
-Data transfer to ADC Buffer
-Data storage format in ADC Buffer
(3) Master Sub System
-Software OS boot (Boot loader)
-Management and control of DSP and subsystems (1) and (2)
(4) DSP Sub System
・ FFT processing in DSP
-Transfer between each memory
Please point out.