Hello Team,
Please suggest latch type hall sensor which withstand lower temperature rating upto -55C. Package is not concern yet. Below are details of hall sensor specification
Voltage – 2.7V to 5V/24V
Output type – Open drain/open collector
Technology – Hall effect
Polarization – South /North
Package – Any
Temperature - -55 °C to greater than +125 °C
Regards,
Sayali