hi engineers,
when i was doing the "DCA1000+AWR1843BOOST" data capturing and debugging, i do one by one as the video shown。but when i go to the DataConfig Page,the following issues arise:
the complete output information is as follows:
GM: Constructor
GM: Tue Aug 20 10:37:08 2019
RSTD.Transmit("/Settings")
[10:37:08]
[10:37:08] ### Running Startup script: "D:\ti\mmwave_studio_02_00_00_02\mmWaveStudio\Scripts\Startup.lua" ###
[10:37:08] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
[10:37:08] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
[10:37:08] Scripter ignored: Attempt to UnBuild() again or before Build.
[10:37:08] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "D:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\Clients\\\\LabClient.dll")
[10:37:08] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
[10:37:08] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
[10:37:08] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
[10:37:08] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
[10:37:08] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
[10:37:08] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "D:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\RunTime\\SAL.dll")
[10:37:08] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
[10:37:08] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
[10:37:08] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
[10:37:08] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
[10:37:08] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
[10:37:08] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
[10:37:08] RSTD.Transmit("/")
[10:37:08] RSTD.SaveSettings(): Settings saved to "C:\Users\Administrator\AppData\Roaming\RSTD\config.xml"
[10:37:08] RSTD.Build()
[10:37:08] RSTD.SaveSettings(): Settings saved to "C:\Users\Administrator\AppData\Roaming\RSTD\config.xml"
[10:37:08] RSTD.Transmit("/")
[10:37:08] RSTD.AL_Build()
[10:37:08] RSTD.AL_LoadXml()
[10:37:08] RSTD.Transmit("/")
[10:37:08] RSTD.AL_Init()
[10:37:08] RSTD.Clients_Build()
[10:37:08] GM: Init
[10:37:08] GM: Loaded 'D:\ti\mmwave_studio_02_00_00_02\mmWaveStudio\Clients\\LabClient.dll'
[10:37:08] GM: 1 Guest (s) init
[10:37:08] GM: 1 Module(s) init
[10:37:08] GM: 2 Tab (s) init
[10:37:08] RSTD.Client_LoadXml()
[10:37:09] [RadarAPI]: Starting Matlab Engine..
[10:37:14] [RadarAPI]: Matlab Engine Started!
[10:37:18] [RadarAPI]: ar1.LoadSettings('C:\Users\Administrator\AppData\Roaming\RSTD\ar1gui.ini')
[10:37:18] TESTING = false
[10:37:18]
[10:37:18] ***Script completed successfully.***
[10:37:24] [RadarAPI]: Opening Gpio Control Port()
[10:37:24] [RadarAPI]: Status: Passed
[10:37:25] [RadarAPI]: Opening Board Control Port()
[10:37:25] [RadarAPI]: Status: Passed
[10:37:26] [RadarAPI]: ar1.FullReset()
[10:37:26] [RadarAPI]: Status: Passed
[10:37:27] [RadarAPI]: Closing Board Control Port()
[10:37:27] [RadarAPI]: Status: Passed
[10:37:27] [RadarAPI]: Closing Gpio Control Port()
[10:37:27] [RadarAPI]: Status: Passed
[10:37:27] [RadarAPI]: ar1.SOPControl(2)
[10:37:27] [RadarAPI]: Status: Passed
[10:37:28] [RadarAPI]: ar1.Connect(13,115200,1000)
[10:37:29] [RadarAPI]: ar1.Calling_IsConnected()
[10:37:30] [RadarAPI]: ar1.SelectChipVersion("AR1642")
[10:37:30] [RadarAPI]: Status: Passed
[10:37:30] [RadarAPI]: RS232 is not connected ..!!!!
[10:37:30] [RadarAPI]: ar1.frequencyBandSelection("77G")
[10:37:30] [RadarAPI]: ar1.SelectChipVersion("XWR1843")
[10:37:30] [RadarAPI]: Status: Passed
[10:37:31] Device Status : XWR1843/ASIL-B/SOP:2/ES:2
[10:37:32] [RadarAPI]: ar1.SelectChipVersion("AR1642")
[10:37:32] [RadarAPI]: Status: Passed
[10:37:32] [RadarAPI]: ar1.SelectChipVersion("XWR1843")
[10:37:32] [RadarAPI]: Status: Passed
[10:37:32] Device Status : XWR1843/ASIL-B/SOP:2/ES:2
[10:37:32] [RadarAPI]: ar1.SaveSettings('C:\Users\Administrator\AppData\Roaming\RSTD\ar1gui.ini')
[10:37:35] [RadarAPI]: ar1.DownloadBSSFw("D:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\Scripts\\..\\..\\rf_eval_firmware\\radarss\\xwr12xx_xwr14xx_radarss.bin")
[10:37:35] [RadarAPI]: Downloading BSS Patch RPRC Binary..
[10:37:42] [RadarAPI]: ar1.GetBSSFwVersion()
[10:37:42] [RadarAPI]: BSSFwVersion:(02.00.00.01 (05/10/17))
[10:37:43] [RadarAPI]: ar1.GetBSSPatchFwVersion()
[10:37:43] [RadarAPI]: BSSPatchFwVersion:(01.02.00.03 (24/10/18))
[10:37:45] [RadarAPI]: ar1.DownloadMSSFw("D:\\ti\\mmwave_studio_02_00_00_02\\rf_eval_firmware\\masterss\\xwr18xx_masterss.bin")
[10:37:46] [RadarAPI]: Downloading MSS RPRC Binary..
[10:37:58] [RadarAPI]: ar1.PowerOn(0, 1000, 0, 0)
[10:37:58] [RadarAPI]: Status: Passed
[10:37:58] MSS power up done async event received!
[10:37:59] [RadarAPI]: ar1.RfEnable()
[10:37:59] [RadarAPI]: Status: Passed
[10:37:59] BSS power up done async event received!
[10:38:00] [RadarAPI]: ar1.GetBSSFwVersion()
[10:38:00] [RadarAPI]: BSSFwVersion:(02.00.00.01 (05/10/17))
[10:38:01] [RadarAPI]: ar1.GetBSSPatchFwVersion()
[10:38:01] [RadarAPI]: BSSPatchFwVersion:(01.02.00.03 (24/10/18))
[10:38:04] [RadarAPI]: ar1.ChanNAdcConfig(1, 1, 0, 1, 1, 1, 1, 2, 2, 0)
[10:38:04] [RadarAPI]: Status: Passed
[10:38:07] [RadarAPI]: ar1.RfLdoBypassConfig(0x3)
[10:38:07] [RadarAPI]: Status: Passed
[10:38:08] [RadarAPI]: ar1.LPModConfig(0, 0)
[10:38:08] [RadarAPI]: Status: Passed
[10:38:09] [RadarAPI]: ar1.RfInit()
[10:38:10] [RadarAPI]: Status: Passed
[10:38:16] [RadarAPI]: ar1.DataPathConfig(513, 1216644097, 0)
[10:38:19] Status: Failed, Error Type: RESP TIMEOUT