Other Parts Discussed in Thread: TMUX6112, TMUX6113,
TMUX6111, TMUX6112, TMUX6113
Dear Texas Support Team,
I am looking for a analog switch with low supply current.
- Could You provide a data curve like at the TMUX621x data sheet? (Figure 7-13. Supply Current vs Logic Voltage)
- Is the specification VDD supply current (TMUX611x data sheet tab. 7.5 Electrical Characteristics (Dual Supplies: ±15 V)) valid for digital input voltage at SEL1...SEL4? (not VA = analog switch voltage)
- Is there a input transition rise and fall rate for digital inputs? (Schmitt Trigger input)
- Is there a Power Dissipation Capacitance value or a data curve of supply current vs. digital frequency?
Thanks!
7.5 Electrical Characteristics (Dual Supplies: ±15 V)
The signal naming is confusing!
VA = analog switch voltage pin (Sx); VD = analog switch voltage pin (Dx); VSEL = Digital input pin (SEL1, SEL2, SEL3, SEL4) voltage