I used the part as a relay for DC measurement. The lower Ron the better. Datasheet features claims it have "Low ON-State Resistance (15 ohm at 125C)". But the spec at V+=1.8V shows max of 180ohm (huge! Is it right?) and no typical value. Ron should be around 9 ohm based on my measurement. I need a confirmation. Thanks, Cindy.