Tool/software: TI C/C++ Compiler
We tried out the new compiler without any success.
Information: CCS V10.0.0.00010
Compiler: V20.2.0.LTS
MCU: TMS320F280049
code example:
typedef int(*testFuncType)(int value);
struct NotWorking
{
testFuncType Execfunction;
};
int TestFunc(int a)
{
return a;
}
int main(void)
{
int b;
struct NotWorking NotWorkingTest;
testFuncType WorkingTest;
NotWorkingTest.Execfunction = TestFunc;
b = NotWorkingTest.Execfunction(5); // (Comment this line to compile with success)
WorkingTest = TestFunc;
b = WorkingTest(5);
return b;
}
Output:
C:\\ti\\ccs1000\\ccs\\utils\\bin\\gmake" -k -j 12 all -O
Building file: "../main.c"
Invoking: C2000 Compiler
"C:/ti/ccs1000/ccs/tools/compiler/ti-cgt-c2000_20.2.0.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla2 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu0 --include_path="C:/Users/verhoef/workspace_v10/CompilerErrorSegmentation" --include_path="C:/ti/ccs1000/ccs/tools/compiler/ti-cgt-c2000_20.2.0.LTS/include" -g --diag_warning=225 --diag_wrap=off --display_error_number --abi=coffabi --preproc_with_compile --preproc_dependency="main.d_raw" "../main.c"
>> Compilation failure
subdir_rules.mk:9: recipe for target 'main.obj' failed
INTERNAL ERROR: C:\ti\ccs1000\ccs\tools\compiler\ti-cgt-c2000_20.2.0.LTS\bin\ac2000.exe experienced a segmentation fault
while processing function (unknown or file scope) file (unknown) line 0
This is caused by a defect in the TI C/C++ Parser.
TI Customer Support may be able to suggest a workaround to avoid this.
Upgrading to the newest version of the compiler may fix this problem.
Contact TI in the E2E support forums at http://e2e.ti.com under
"Development Tools", "TI C/C++ Compiler". See the link titled
"Submitting an issue".
We need to see this ENTIRE error message and a complete, reproducible
test case including ALL of the command-line options.
Include the .pp file created by option --preproc_with_comment
gmake: *** [main.obj] Error 1
gmake: Target 'all' not remade because of errors.