undefined first referenced symbol in file --------- ---------------- _BCACHE_inv C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_vport0.obj _BCACHE_invL1pAll C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_Network.obj _BCACHE_wb ../LIB/edma3_drv_bios_sample.lib _C64_disableIER C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_Network.obj _C64_enableIER C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_Network.obj _CLK_countspms ../LIB/edma3_drv_bios_sample.lib _CLK_getltime ../LIB/hal_timer_bios.lib _CLK_getprd ../LIB/edma3_drv_bios_sample.lib _DDR2 C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_vport2.obj _ECM_ATTRS C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_Network.obj _ECM_disableEvent C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_Network.obj _ECM_dispatchPlug C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_Network.obj _ECM_enableEvent C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_Network.obj _GIO_control C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_vport2.obj _GIO_create C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_vport2.obj _GIO_delete C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_vport0.obj _GIO_submit C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_vport2.obj _HOOK_getenv ../LIB/os.lib _HOOK_setenv ../LIB/os.lib _HWI_disable ../LIB/edma3_drv_bios_sample.lib _HWI_enable C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_vport0.obj _HWI_restore ../LIB/edma3_drv_bios_sample.lib _IDL_run C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_main.obj _KNL_curtask ../LIB/edma3_drv_bios_sample.lib _KNL_dummy ../LIB/edma3_drv_bios_sample.lib _LOG_printf C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_vport0.obj _MEM_alloc ../LIB/os.lib _MEM_free ../LIB/os.lib _PAL_sysModuleClkCtrl C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_vport2.obj _PAL_sysPinmuxEnable C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_vport2.obj _SEM_create ../LIB/edma3_drv_bios_sample.lib _SEM_delete ../LIB/edma3_drv_bios_sample.lib _SEM_pend C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_main.obj remark #10209-D: automatic RTS selection: linking in index library "libc.a" _SEM_post C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_Network.obj remark #10205-D: automatic RTS selection: linking in "rts64plus.lib" in place _SYS_exit C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_main.obj of index library "libc.a" _TSK_ATTRS C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_main.obj _TSK_create C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_main.obj _TSK_delete ../LIB/os.lib _TSK_disable C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_EDMA.obj _TSK_enable C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_EDMA.obj _TSK_exit ../LIB/os.lib _TSK_setpri ../LIB/netctrl.lib _TSK_timerSem C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_main.obj _trace C:/Documents and Settings/dell/workspace_v5_1/DM648/source/Debug/DM648_vport0.obj error #10234-D: unresolved symbols remain error #10010: errors encountered during linking; "DM648.out" not built
what is problem in ccs 5.1 build dm648 demo app ?