Dear Colin
If we still use the PMP-6712 circuit, from the input end to the primary side of the transformer, the secondary side of the transformer is centre tapped as you suggest, and the output voltage of the secondary side is changed to 170V, and the two channels are connected in series. Is it feasible?
Thanks
Regards
Dick Liu