Hello All,
I am developing a de-rated prototype of boost converter. For which I have used 4000uF capacitor, 0.5mH input inductor and 30V DC supply with 0.5 duty ratio. I connected the load through a MCB. When I switch on the MCB, a chattering occurs in gate driver circuit and D5 has blown. What would be the possible reason for this?