Other Parts Discussed in Thread: TPS23753, TPS23730
Hi Team,
TIDA-050045 exactly matches our requirement except the "Adaptor input voltage range".
In TIDA-050045, Adaptor input voltage range : 37 V - 57 V
Our requirement : 10 V - 14 V(12 V Typ) DC Adapter, therefore DC-DC Converter Input Voltage Range - 10 V - 57 V
1)Please let us know the list of components in Primary Side of DC-DC that are need to be changed with suitable MPN for those components to meet Our requirement.
2)Any Component changes required in other sections like Secondary Side of DC-DC & Opto Coupler Feedback Section?