Part Number: TIDA-00355
Hello,
We have a li-ion battery pack(10s4p) with voltage ratings max. 42V.
We are trying to build a simple charger for output ratings 42V and current of 5A or greater and with input AC voltage of max 240V, 50Hz. Can I get some information regarding the regulator part.
A regulator with output of 42V and 5A or greater. Are there any IC's available for this regulator or any circuit design for low cost and high efficiency. I had gone through WEBENCH but I was not able to get the required parts. Could you suggest few IC's or circuits, or even few references which my help in our application.
Thanks
Sandeep