Part Number: LMR16030
Tool/software: WEBENCH® Design Tools
Hi,
I am doing load and input transient simulation for LMR16030 and getting an error message '"simulation failed".
Similarly, the input transient is also failed.
The parameter used in the simulation are: Input voltage: 18V to 47V, Output 15V, Output current 2.5A.
Please advise. Thanks.