Tool/software: WEBENCH® Design Tools
When using Webench power designed to design a power supply, the simulation output is incorrect.
Part: LM2733XMF/NOPB
Vin: 4.5-5.5V
Vout: 19V
Iout: 0.1A
Temp: 30°C
The simulation is not working properly, output voltage is totally incrorrect (<5V, instead of 19V) - see attachement