Tool/software: WEBENCH® Design Tools
For some reason, Webbench will not simulate if I enter the below input for TLV62585.
Can't think of the reason why it will not simulate.
TLV62585DRL
Input:
DC 2.5 V - 5.5 V
Output:
3.3 V at 3 A
Temp:
30 °C
Design cannot be created!
Your preferred device does not work with the inputs you selected.
Please change your inputs or select another device.