The Maximum RF output power is specified as min 10dBm and typical 12dBm.
1. How is this defined?
For instance, is this measured in a bespoke setup with a single tone of certain frequency, or a series of packets with data rate and data? Is this the peak power measured for any packet, or the average power across one packet, average across a range of channels etc.
2. What is the recommended method for verifying the transmit power when the part is incorporated in our design? (Single frequency, channel 1, 1 Mbps, 9 prbs into a packet analyser or spectrum analyser with max hold enabled?)
Thanks in anticipation of response,
Jack