Hi TI
Hi TI
We have NOR Flash in our custom board and we are able to boot only once i.e.after the Flashing Image content.
Once we do power cycle, we are getting oops message
[ 89.330256] [<802069ec>] (jffs2_link_node_ref+0x0/0x1ac) from [<80218384>] (sum_link_node_ref+0x64/0x6c)
[ 16.317468] Backtrace:
[ 16.320054] [<802069ec>] (jffs2_link_node_ref+0x0/0x1ac) from [<8021837c>] (sum_link_node_ref+0x64/0x6c)
[ 16.330042] r7:c20b4280 r6:c3752c00 r5:00000000 r4:c37765f8
[ 16.336036] [<80218318>] (sum_link_node_ref+0x0/0x6c) from [<80218ccc>] (jffs2_sum_scan_sumnode+0x244/0x640)
[ 16.346387] r8:00000000 r7:c37765f8 r6:80975ce4 r5:c3752c00 r4:cd55c600
[ 16.353476] [<80218a88>] (jffs2_sum_scan_sumnode+0x0/0x640) from [<8020be34>] (jffs2_scan_medium+0x744/0x15dc)
[ 16.364014] [<8020b6f0>] (jffs2_scan_medium+0x0/0x15dc) from [<8020f080>] (jffs2_do_mount_fs+0x1c0/0x664)
[ 16.374096] [<8020eec0>] (jffs2_do_mount_fs+0x0/0x664) from [<80211330>] (jffs2_do_fill_super+0xc0/0x290)
[ 16.384182] [<80211270>] (jffs2_do_fill_super+0x0/0x290) from [<80211bc4>] (jffs2_fill_super+0xcc/0x108)
[ 16.394161] r7:00000000 r6:00000000 r5:c373a000 r4:00018400
[ 16.400152] [<80211af8>] (jffs2_fill_super+0x0/0x108) from [<803e416c>] (mount_mtd_aux.isra.0+0x80/0xcc)
[ 16.410141] r8:80918d64 r7:00000000 r6:00008000 r5:c364f400 r4:c373a000
BR
Antriksh