Hello,
Are the video decoders (such as tvp5158, etc) support mutliple sources each with different resolution, frame rate, and interlace type (I/P).
For example can I use the following inputs into 4channel video decoder ?
1. Sensor 1 (CCD) Raw Images 720x704x2 60Hz 60 128K 4
2. Sensor 1 (CCD) Processed Images 640x480x1 30Hz 10 48K 1.5
3. Sensor 2 (FLIR) Raw Images 640x512x2 60Hz 40 128K 4
4. Sensor 2 (FLIR) Processed Images 640x480x1 30Hz 10 48K 1.5
5. Sensor 3 (SNS) Processed Images 640x480x1 30Hz 10 48K 1.5
6. Monitor Images (with symbols) 640x480x1 30Hz 10 48K 1.5
Regards,
Ran