I have downloaded the latest MCSDK with included PDK. Inside are a lot of examples. All I really want to do is just talk to an ADC and send it to the FFT. And the reverse talking to an external JESD204B DAC. Do I need to dig into one of the IQN examples including LTE or WCDMA or the one with the DFE in the title? Maybe the iqn2DfeDualModeK2LTestProject ??