Is there any low cost CPU from TI with following specification..
- Dual core, min Operating frequency @ 800MHz
- 40 Bit DDR4 @ 1600Hz min, ECC must, 2Gbyte Memory in one bank. Optionally expandable upto 4Gbyte.
- Parallel or serial Nor flash/emmc/NAND interface, 2Gbit density
- One UART, One I2C
- One Gbit Ethernet as console
- One SGMII/RGMII interface to talk to FPGA (Optionally x1 PCIe is ok)
- 5 to 10 GPIOs
- 32 KByte L1 Instruction Cache
- 32 KByte L1 Data Cache
- 256 KB on-chip RAM
- 128 KB on-chip boot ROM