Hi,
According to Table 8-95. SATA AC Coupling Capacitors Requirements of the TMS320DM8168 datasheet (SPRS614A), the SATA AC coupling capacitor value should be 1nF MIN, 10nF TYP and 12nF MAX. Similarily, in Table 27 – General Specifications of the Serial ATA Revision 2.6 specification, the AC coupling capacitance shall be 12nF max.
However, the capacitance used on the NETRA EVM schematics (sheet 12) is 0.1uF.
Question: Should we use 0.1uF or 10nF coupling capacitors?
Thanks,
Julie