To whom it may concern.
Our customer would like to use 25MHz CLK with UART boot.
Application note(sprab04g) mentioned input clock source of 24.000MHz is required but OMAP-L138 has some options for input CLK source and I think OMAP-L138 can use 25MHz CLK with UART boot.
Are there any options for OMAP-L137 like OMAP-L138?
Our customer is considering to change device.
Your answer would be appreciated.