Hello,
we are having problems with latest graphics driver release, the gles programs hang shortly after startup. 4.00.00.01 and earlier releases don't have this problem. Tested on arago 2.6.37 and our custom 2.6.27 kernels with exactly same results.Does the driver still support OMAP3530?
Here is gfx_check output:
WSEGL settings
[default]
WindowSystem=libpvrPVR2D_FRONTWSEGL.so
------
ARM CPU information
Processor : ARMv7 Processor rev 2 (v7l)
BogoMIPS : 498.87
Features : swp half thumb fastmult vfp edsp thumbee neon vfpv3
CPU implementer : 0x41
CPU architecture: 7
CPU variant : 0x1
CPU part : 0xc08
CPU revision : 2
Hardware : Pandora Handheld Console
Revision : 0020
Serial : 0000000000000000
------
SGX driver information
Version 1.6.16.3977 (release) /home/notaz/stuff/sgx_4_03/GFX_Linux_KM
System Version String: SGX revision = 1.0.3
------
Framebuffer settings
mode "800x480"
geometry 800 480 800 480 16
timings 0 0 0 0 0 0 0
rgba 5/11,6/5,5/0,0/0
endmode
Frame buffer device information:
Name : omapfb
Address : 0x8f800000
Size : 3072000
Type : PACKED PIXELS
Visual : TRUECOLOR
XPanStep : 1
YPanStep : 1
YWrapStep : 0
LineLength : 1600
Accelerator : No
------
Rotation settings
0
------
Kernel Module information
Module Size Used by
omaplfb 8929 0
bufferclass_ti 5200 0
pvrsrvkm 163187 2 omaplfb,bufferclass_ti
------
Boot settings
debug root=/dev/mmcblk0p2 rw rootdelay=2 console=ttyO2,115200n8 vram=6272K omapfb.vram=0:3000K
------
Linux Kernel version
Linux omap3-pandora 2.6.37-rc7-25612-g08e6a91-dirty #5 Fri Feb 25 00:09:45 EET 2011 armv7l GNU/Linux