I've tested with every TI Android build (I should note I used the pre-compiled images) from Froyo to ICS and there is a common error that has been affecting my Beagleboard XM. There are frequent streams of this "smsc95xx 1-2.1:1.0: usb0: kevent 2 may have been dropped" error coming up through the terminal window. Whilst these streams of errors are coming up through the terminal window, Android freezes for like 2-3 minutes and then either the board reboots or the errors stop and the operation resumes normally.
Also in between the error messages I get the following:
Mem-info:
Normal per-cpu:
CPU 0: hi: 90, btch: 15 usd: 63
active_anon:20637 inactive_anon:153 isolated_anon:0
active_file:8562 inactive_file:8588 isolated_file:32
unevictable:0 dirty:1 writeback:173 unstable:0
free:1477 slab_reclaimable:2724 slab_unreclaimable:1201
mapped:7567 shmem:165 pagetables:759 bounce:0
Normal free:5908kB min:2004kB low:2504kB high:3004kB active_anon:82548kB inactive_anon:612kB active_file:34248kB inactive_file:34352kB unevictable:0kB isolated(anon):0kB isolated(file):128kB present:251904kB mlocked:0kB dirty:4kB writeback:692kB mapped:30268kB shmem:660kB slab_reclaimable:10896kB slab_unreclaimable:4804kB kernel_stack:1984kB pagetables:3036kB unstable:0kB bounce:0kB writeback_tmp:0kB pages_scanned:32 all_unreclaimable? no
lowmem_reserve[]: 0 0
Normal: 739*4kB 295*8kB 37*16kB 0*32kB 0*64kB 0*128kB 0*256kB 0*512kB 0*1024kB 0*2048kB 0*4096kB = 5908kB
17352 total pagecache pages
0 pages in swap cache
Swap cache stats: add 0, delete 0, find 0/0
Free swap = 0kB
Total swap = 0kB
65536 pages of RAM
3032 free pages
13506 reserved pages
3925 slab pages
59454 pages shared
0 pages swap cached
smsc95xx 1-2.1:1.0: usb0: kevent 2 may have been dropped
flush-179:0: page allocation failure. order:3, mode:0x20
Backtrace:
[<c004d65c>] (dump_backtrace+0x0/0x110) from [<c04bad00>] (dump_stack+0x18/0x1c)
r7:c06774d4 r6:c06774d4 r5:00000003 r4:00000020
[<c04bace8>] (dump_stack+0x0/0x1c) from [<c00d504c>] (__alloc_pages_nodemask+0x524/0x5c4)
[<c00d4b28>] (__alloc_pages_nodemask+0x0/0x5c4) from [<c00fb840>] (__kmalloc_track_caller+0x318/0x634)
[<c00fb528>] (__kmalloc_track_caller+0x0/0x634) from [<c03ed95c>] (__alloc_skb+0x58/0xe8)
[<c03ed904>] (__alloc_skb+0x0/0xe8) from [<c02f3008>] (rx_submit+0x2c/0x1d4)
[<c02f2fdc>] (rx_submit+0x0/0x1d4) from [<c02f3ca0>] (usbnet_bh+0x17c/0x23c)
r9:00000000 r8:c06779b0 r7:00000005 r6:00000007 r5:00000004
r4:cf332360
[<c02f3b24>] (usbnet_bh+0x0/0x23c) from [<c007acb4>] (tasklet_action+0x80/0xfc)
r7:c064238c r6:c068dd80 r5:c06779a0 r4:cf3b2000
[<c007ac34>] (tasklet_action+0x0/0xfc) from [<c007b494>] (__do_softirq+0xc8/0x1c8)
[<c007b3cc>] (__do_softirq+0x0/0x1c8) from [<c007b670>] (do_softirq+0x48/0x54)
[<c007b628>] (do_softirq+0x0/0x54) from [<c007b8d0>] (local_bh_enable+0x9c/0xc4)
r5:cf23a7e0 r4:00000000
[<c007b834>] (local_bh_enable+0x0/0xc4) from [<c011ca0c>] (wb_do_writeback+0xf4/0x1d0)
r5:cf23a7e0 r4:00000000
[<c011c918>] (wb_do_writeback+0x0/0x1d0) from [<c011cbd0>] (bdi_writeback_thread+0xe8/0x254)
[<c011cae8>] (bdi_writeback_thread+0x0/0x254) from [<c0090418>] (kthread+0x8c/0x94)
[<c009038c>] (kthread+0x0/0x94) from [<c0078750>] (do_exit+0x0/0x638)
r7:00000013 r6:c0078750 r5:c009038c r4:cf09def0