Dear Sir / Ms.
We introduce TPD1E10B06 to the customer design for their product Trackpoint (Pointing stick) module.
Because the data sheet only mentions it meets test specifications to IEC 61000-4-2 Level 4 ESD 30KV and IEC 61000-4-5 Surge.
Customers want to know if the TPD1E10B06 meets ISO7367-2 and ISO16750-2 test specifications and what is the difference between ISO7367-2 and ISO16750-2?