We are using the USB hub controller "TUSB2046BVFRG4" in our design, and for providing clock we are using FOX crystal 6MHz. The start-up time taken by crystal is too long about 1.01sec (start-up time). We need to decrease the start-up time to 200ms as per the requirement.
Is the crystal start-up time is determined by USB Hub controller internal circuit?
Is there any FLL inside the hub to determine the start up time of crystal?