I use DS26LS32AC as a Differential to Single ended receiver, working under +5V.
The two input differential signals are very clean with overshoot and undershoot of only around 20mV as square waves. But the single ended output has a overshoot of 1V and undershoot of 2V.
Why this chip has so large overshoot and undershoot? Generally, how overshoot and undershoot occur?
Thank you.