Hi, E2E members
"7.9 Serializer Switching Characteristics" is following value in data sheet.
- 10-bit mode MIN 32.5T, NOM 38T and MAX 44T
- 12-bit mode MIN 11.75T, NOM 13T and MAX 15T
Why delay time of 10-bit mode dose require 3 times the delay time of 12-bit mode?
I think delay time grows proportionally to the number of input bit.
Regards,
Nao