Hi,
We are currently trying to figure out the best way to protect the input and output pins of a TPL7407LPWR. So far we had trouble meeting IEC61000-4-2 (4kV contact) specification even with a strict PCB design. Could you provide the dynamic response of the TPL7407LPWR inherent ESD protection to help us select the best protection component? Additional suggestions are welcome.
Thank you
Cedrick