A previously designed instrument has a SN74HC245PWRG4 part with a 3.3V VCC designed in.
The B side pins are used as inputs have a series 1K resistor which are connected to a connector for an external interface.
The data sheet mentions something about an input clamp.
Can a 5V signal be applied to the series 1K resistor and not cause damage to the SN74HC245PWRG4 with VCC at 3.3V?