Other Parts Discussed in Thread: AFE031
Hi Sirs,
Would you please advise of the AFE031 and SN65HVD62 support customer's requirements below?
Physical serial communication, OOK modulator & demodulator that carried on DC Power Line 12V as the following:
• Link speed: 9600 Baud
• Asynchronous serial link
• Data configuration: 8-bit, no parity, 1 stop bit
• Signaling: NRZ (mark=high)
• Modulation scheme: On/Off Keying (OOK) on 2.6MHz carrier, ON=logical zero
Besides, Asynchronous transmission protocol following above requirements will create bursts of 2.6MHz carrier frequency with following characteristic:
• No carrier in idle state, Rx line high
• Burst of carrier on every zero bit, length per bit (nominal): 104.2 microseconds
• In current implementation signal amplitude is approx. 3V
• Length of active state is equal to number of bytes in packet times 10-bit length (transmit data byte = start bit + 8 payload bits + 1 stop bit)
Thank you and Best regards,
Wayne Chen
04/15/2017