Hi,
In the data sheet of CD74HC688NSR,
It is regulated by Icc (Quiescent Device Current):
25℃ = 8 uA (max), -40 to 85℃ = 80uA(max), -55 to 125℃ = 160uA(max).
I want to know the "typ" value and "max" value of each temperature (-25℃, -40 to 85℃, -55 to 125℃)
Can I request the data?
best regards