I have used SN74AVC16T245 in my project for 1.8 to 3.3 and 3.3 to 1.8 volt power conversion.
Details are as follows
1.8 to 3.3 at 8 ports
3.3 to 1.8 at 7 ports
for this mentioned current rating as per data-sheet are 12mA for high output level and 8mA for low output level.
1) Since i am using all port, so what would be power consumption for this IC ?
2) is this current rating at a given voltage level is for single port or for whole IC irrespective of number of ports used?
Thanks.
Regards
Deep