Good day everyone,
I develop a system with the TMDSPLCKIT-V3 in order to transmit information over a DC power link in a solar power plant. This kind of links usually have voltages around 1000 V and currents of 500 A.
I require to adapt the TMDSPLCKIT-V3 to this environment. From the schematic of the PLC modem (6378.PLC_Dock_E.pdf) I see that the components interfacing the power link would be for CENELEC A, the inductor L5 (15uH) and capacitor C13 (0.47uF @ 400V). These components are connected in series.
I suppose that the only change must be the capacitor for a higher DC voltage. But I would prefer to count with further advice.
I appreciate the help you can provide to me.
Sincerely,
Diego Ballen Cantor