Deal all,
I encounter the same problem when I add a *.so to my android HAL with blaze tablett2 omap4460 GP.
Please help!
Thanks!
[ 7.962432] omap_rpmsg_mbox_callback: received echo reply from ipu !
[ 7.966064] init: cannot find '/system/bin/arxd', disabling 'tiared'
[ 7.976287] omap_rpmsg_mbox_callback: received echo reply from ipu !
[ 7.983428] omap_rpmsg_mbox_callback: received echo reply from ipu !
[ 7.990325] omap_rpmsg_mbox_callback: received echo reply from ipu !
[ 8.080688] android_usb: already disabled
[ 8.088562] warning: `adbd' uses 32-bit capabilities (legacy support in use)
[ 8.096923] adb_open
[ 8.099700] mtp_bind_config
[ 8.103179] adb_bind_config
[ 8.106323] ------------[ cut here ]------------
[ 8.111480] WARNING: at arch/arm/mach-omap2/omap_l3_noc.c:135 l3_interrupt_handler+0x2e0/0x380()
[ 8.121246] CUSTOM SRESP error with SOURCE:L4CFG
[ 8.126373] Modules linked in:
[ 8.129882] Backtrace:
[ 8.132812] [<c005abcc>] (dump_backtrace+0x0/0x110) from [<c064a5d0>] (dump_stack+0x18/0x1c)
[ 8.142120] r6:00000087 r5:c0080804 r4:c7b319c0 r3:c7b30000
[ 8.148834] [<c064a5b8>] (dump_stack+0x0/0x1c) from [<c00a7884>] (warn_slowpath_common+0x5c/0x6c)
[ 8.158721] [<c00a7828>] (warn_slowpath_common+0x0/0x6c) from [<c00a7938>] (warn_slowpath_fmt+0x38/0x40)
[ 8.169189] r8:00000002 r7:f8000448 r6:00080003 r5:c0894ac0 r4:f8000400
[ 8.176818] r3:00000009
[ 8.179962] [<c00a7900>] (warn_slowpath_fmt+0x0/0x40) from [<c0080804>] (l3_interrupt_handler+0x2e0/0x380)
[ 8.190673] r3:c07b91c8 r2:c07b9164
[ 8.194854] [<c0080524>] (l3_interrupt_handler+0x0/0x380) from [<c00f4510>] (handle_irq_event_percpu+0x78/0x294)
[ 8.206146] [<c00f4498>] (handle_irq_event_percpu+0x0/0x294) from [<c00f4770>] (handle_irq_event+0x44/0x64)
[ 8.216979] [<c00f472c>] (handle_irq_event+0x0/0x64) from [<c00f6e04>] (handle_fasteoi_irq+0xa4/0x144)
[ 8.227325] r6:0000002a r5:c0867b8c r4:c0867b40 r3:c004e590
[ 8.234039] [<c00f6d60>] (handle_fasteoi_irq+0x0/0x144) from [<c00f4014>] (generic_handle_irq+0x40/0x48)
[ 8.244506] r5:c004f020 r4:c0876898
[ 8.248748] [<c00f3fd4>] (generic_handle_irq+0x0/0x48) from [<c0050060>] (asm_do_IRQ+0x60/0xc0)
[ 8.258361] [<c0050000>] (asm_do_IRQ+0x0/0xc0) from [<c064e508>] (__irq_svc+0x48/0xe0)
[ 8.267181] Exception stack(0xc7b31ab8 to 0xc7b31b00)
[ 8.272857] 1aa0: 00000103 c090f9a0
[ 8.281890] 1ac0: c090f9a0 00000000 00000202 00000000 c7b30000 c0866040 00000001 c090f9a0
[ 8.291015] 1ae0: 00000000 c7b31b4c c7b31b00 c7b31b00 c00afaf0 c00af620 20000113 ffffffff
[ 8.300109] r7:00000104 r6:0000002a r5:fa240100 r4:ffffffff
[ 8.306762] [<c00af5a4>] (__do_softirq+0x0/0x288) from [<c00afaf0>] (irq_exit+0xb8/0xbc)
[ 8.315765] [<c00afa38>] (irq_exit+0x0/0xbc) from [<c005c100>] (ipi_timer+0x44/0x48)
[ 8.324401] r4:c004e040 r3:00000001
[ 8.328582] [<c005c0bc>] (ipi_timer+0x0/0x48) from [<c005045c>] (do_local_timer+0x68/0x84)
[ 8.337768] r5:c004f020 r4:c0876898
[ 8.341949] [<c00503f4>] (do_local_timer+0x0/0x84) from [<c064e508>] (__irq_svc+0x48/0xe0)
[ 8.351165] Exception stack(0xc7b31ba0 to 0xc7b31be8)
[ 8.356781] 1ba0: 60000113 00000002 c08adb38 00000000 c08ef578 00000003 c08ada90 c08ef58b
[ 8.365875] 1bc0: 00000025 00000000 00000000 c7b31c9c c7b31bb8 c7b31be8 c00a864c c00a8e4c
[ 8.374969] 1be0: 60000113 ffffffff
[ 8.378875] r7:00000002 r6:0000001d r5:fa240100 r4:ffffffff
[ 8.385589] [<c00a89e4>] (vprintk+0x0/0x5ec) from [<c064a7b4>] (printk+0x24/0x2c)
[ 8.393859] [<c064a790>] (printk+0x0/0x2c) from [<c03c580c>] (adb_function_bind_config+0x28/0x94)
[ 8.403717] r3:c0955b84 r2:c03c57e4 r1:c08c8da8 r0:c07fcf54
[ 8.410369] [<c03c57e4>] (adb_function_bind_config+0x0/0x94) from [<c03c58b8>] (android_bind_config+0x40/0x7c)
[ 8.421478] r5:c08c8ed0 r4:00000000
[ 8.425720] [<c03c5878>] (android_bind_config+0x0/0x7c) from [<c03c4b94>] (usb_add_config+0xac/0x124)
[ 8.435913] r7:00000000 r6:c03c5878 r5:c7b5cd80 r4:c08c8da8
[ 8.442626] [<c03c4ae8>] (usb_add_config+0x0/0x124) from [<c03c7848>] (android_enable+0x4c/0x90)
[ 8.452392] r7:c7b5ccc0 r6:c7b5ef80 r5:00000001 r4:c7b5cd80
[ 8.459045] [<c03c77fc>] (android_enable+0x0/0x90) from [<c03cc6a0>] (adb_open+0xcc/0xd0)
[ 8.468139] r4:c7b5ccdc r3:00000001
[ 8.472320] [<c03cc5d4>] (adb_open+0x0/0xd0) from [<c031f4a4>] (misc_open+0x23c/0x4a4)
[ 8.481140] r7:c08bf094 r6:c78c3d80 r5:00000037 r4:c0682ddc
[ 8.487854] [<c031f268>] (misc_open+0x0/0x4a4) from [<c01563c8>] (chrdev_open+0x13c/0x270)
[ 8.497009] [<c015628c>] (chrdev_open+0x0/0x270) from [<c0150f20>] (__dentry_open+0x198/0x348)
[ 8.506591] [<c0150d88>] (__dentry_open+0x0/0x348) from [<c01511b0>] (nameidata_to_filp+0x68/0x70)
[ 8.516540] [<c0151148>] (nameidata_to_filp+0x0/0x70) from [<c015fd70>] (do_last+0xc8/0x6d8)
[ 8.525939] r7:00000026 r6:00000000 r5:00020002 r4:c7b31ed0
[ 8.532592] [<c015fca8>] (do_last+0x0/0x6d8) from [<c01613b8>] (path_openat+0xc4/0x3d4)
[ 8.541503] [<c01612f4>] (path_openat+0x0/0x3d4) from [<c01617c0>] (do_filp_open+0x38/0x8c)
[ 8.550811] [<c0161788>] (do_filp_open+0x0/0x8c) from [<c0150c9c>] (do_sys_open+0xe8/0x17c)
[ 8.560028] r8:00000001 r7:ffffff9c r6:00000008 r5:00020002 r4:c6d04000
[ 8.567993] [<c0150bb4>] (do_sys_open+0x0/0x17c) from [<c0150d68>] (sys_open+0x24/0x28)
[ 8.576904] [<c0150d44>] (sys_open+0x0/0x28) from [<c00568a0>] (ret_fast_syscall+0x0/0x30)
[ 8.586029] ---[ end trace cf914694fb5ef19e ]---
[ 8.591247] Master 0x44 DucatiM3
[ 8.595031] L4CFG OPCODE 0x00000002
[ 8.599151] ------------[ cut here ]------------
[ 8.604309] WARNING: at arch/arm/mach-omap2/omap_l3_noc.c:135 l3_interrupt_handler+0x2e0/0x380()
[ 8.613952] CUSTOM SRESP error with SOURCE:L4CFG
[ 8.619049] Modules linked in: