I use 8 megapixel camera OV8825 on OMAP4460 and modified ducati imx_060 for using OV8825.Now can work on preivew and record mode, but can not work on capture mode. Any idea?
OV8825 is a RAW RGB 10-bit(BGGR) camera.The ducati debug messages are below:
[ 1.765] [ERR=2625] src/new_sensor_MSP.c:[534]:Sen Read ID: 34853, expected ID:34853
[ 1.765]
[ 1.765] [ERR=2626] OV8825/src/OV8825.c:[1104]:!!! Sensor active!
[ 1.834] [ERR=4355] OV8825/src/OV8825.c:[1232]:Set Sensor configuration:SEN_MODE_PREVIEW
[ 1.835] [ERR=4356] src/msp_camera_api.c:[1462]:COLOR Pattern: 2
[ 1.835]
[ 1.835] [ERR=4357] src/new_csi_MSP.c:[450]:Default complex IO configuration for CSI:0
[ 1.835] [ERR=4358] src/csi2rx_api.c:[502]:number = 0, imagebuf = @b49000a0
[ 1.835] [ERR=4359] src/new_csi_MSP.c:[450]:Default complex IO configuration for CSI:0
[ 1.835] [ERR=4360] src/csi2rx_api.c:[502]:number = 1, imagebuf = @b5c38ea0
[ 1.836] [ERR=4369] src/face_detect_alg_integration_module.c:[759]:initFaceDetectPrivateContext: Loading DCC parameters for face detect failed. Loading default values.
[ 1.837] [ERR=4376] src/hal_manager.c:[579]:hai_manager_config_camera: HAL Camera configuring... (Compile Time: Nov 21 2011 19:46:13)
[ 1.843] [ERR=4378] src/awb_fw.c:[914]:auto_white_balance_create: AWBFW : AWB DCC ERRORS. DUMMY TUNNING LOADED.
[ 1.848] [ERR=4381] source/af_fw_dcc.c:[195]:affw_parse_dcc_content: AFFW : Invalid AF DCC server data! Use Defaults!
[ 1.849] [ERR=4382] source/af_fw_dcc.c:[217]:affw_parse_dcc_content: AFFW : Invalid HLLC DCC server data!
[ 1.849] [ERR=4383] source/af_fw_dcc.c:[239]:affw_parse_dcc_content: AFFW : Invalid AFFW DCC server data!
[ 1.849] [ERR=4384] source/af_fw_dcc.c:[264]:affw_parse_dcc_content: AFFW : Invalid CAF DCC server data!
[ 1.859] [ERR=4385] src/eeprom_lib.c:[521]:eeprom_lib_sensetivity_array: EEPROM:NULL pointer magic X 57005
[ 1.943] serviceMgr: received msg type: 4 from addr: 1025
[ 1.944] serviceMgr: OMX_DISCONNECT: len 4, addr: 101
[ 1.944] RcmServer_serverThrFxn_P: Exiting thread.
[ 1.944] deleteService: removed RcmServer at endpoint: 101
[ 50.808] [ERR=70922] src/hal_manager.c:[579]:hai_manager_config_camera: HAL Camera configuring... (Compile Time: Nov 21 2011 19:46:13)
[ 50.814] [ERR=70923] src/awb_fw.c:[914]:auto_white_balance_create: AWBFW : AWB DCC ERRORS. DUMMY TUNNING LOADED.
[ 50.821] [ERR=70927] src/msp_camera_api.c:[3367]:NO Camera FLASH module
[ 50.821]
[ 50.821] [ERR=70934] OV8825/src/OV8825.c:[1211]:Set Sensor configuration:SEN_MODE_CAPTURE
[ 50.822] [ERR=70977] dspbios/kgenerator/kg_preflash.c:[185]:kg_preflash_required: ERROR: Disable PREFLASH sequence because HARDWARE missing
[ 50.824] [ERR=70990] src/eeprom_lib.c:[521]:eeprom_lib_sensetivity_array: EEPROM:NULL pointer magic X 57005
[ 50.827] [ERR=70998] src/new_csi_MSP.c:[450]:Default complex IO configuration for CSI:0
[ 50.827] [ERR=70999] src/csi2rx_api.c:[502]:number = 0, imagebuf = @00000000