Hi,
We are trying to run demo on Vayu Vision Application board of VISON_SDK where the input is given through HDMI Capture.
After doing the EDID programming properly we are still facing an assertion failure issue while it is creating a handle to hdmiReceiver.
".../vision_sdk/examples/tda2xx/src/devices/hdmi_recvr.c: createParams->hdmiRecvrHandle != NULL : failed !!! "
we have set all the pins according to the user guide and have booted from SD Card and entered the options as shown below:
s: System Settings
[IPU1-0]
[IPU1-0] x: Exit
[IPU1-0]
[IPU1-0] Enter Choice:
[IPU1-0]
[IPU1-0] 30.549865 s:
[IPU1-0] 30.649505 s:
[IPU1-0]
[IPU1-0] =================
[IPU1-0] System Settings
[IPU1-0] =================
[IPU1-0]
[IPU1-0] 1: Display Settings
[IPU1-0] 2: Capture Settings
[IPU1-0] 3: Enable Charging via USB2 Port
[IPU1-0] 4: Show SoC Configuration
[IPU1-0]
[IPU1-0] x: Exit
[IPU1-0]
[IPU1-0] Enter Choice:
[IPU1-0]
[IPU1-0] 30.649688 s:
[IPU1-0] 33.647735 s:
[IPU1-0]
[IPU1-0] =================
[IPU1-0] Capture Source
[IPU1-0] =================
[IPU1-0]
[IPU1-0] 1: OV10635 Sensor 720P30
[IPU1-0] 2: HDMI Capture 1080P60
[IPU1-0]
[IPU1-0] x: Exit
[IPU1-0]
[IPU1-0] Enter Choice:
[IPU1-0]
[IPU1-0] 33.647857 s:
[IPU1-0] 34.441497 s:
[IPU1-0] 34.441558 s: Current System Settings,
[IPU1-0] 34.441619 s: ========================
[IPU1-0] 34.441650 s: Display Type : HDMI 1920x1080 @ 60fps
[IPU1-0] 34.441711 s: Capture Source : HDMI SII9127 1920x1080 @ 60fps
[IPU1-0] 34.441772 s: My IP address : 0.0.0.0
[IPU1-0] 34.441833 s:
[IPU1-0] 34.441864 s: ============
[IPU1-0] 34.441894 s: Usecase Menu
[IPU1-0] 34.441925 s: ============
IPU1-0] 34.441955 s:
IPU1-0]
[IPU1-0] Single Camera Use-cases,
[IPU1-0] ------------------------
[IPU1-0] 1: 1CH VIP capture + Display
[IPU1-0] 2: 1CH VIP capture + Alg Frame Copy (DSP1) + Display
[IPU1-0] 3: 1CH VIP capture + Alg Frame Copy (EVE1) + Display
[IPU1-0] 4: 1CH VIP capture + Alg Frame Copy (A15) + Display
[IPU1-0] 5: 1CH VIP capture + Edge Detect (EVE1) + Display
[IPU1-0] 6: 1CH VIP capture + Dense Optical Flow (EVEx) + HDMI Display
[IPU1-0] 7: 1CH VIP capture + Pedestrain Detect (EVE1 + DSP1) + Display
[IPU1-0] 8: 1Ch VIP capture + Sparse Optical Flow (EVE1) + Display
[IPU1-0] 9: 1CH VIP capture + Alg Subframe Copy (EVE1) + Display
I selected simple demo to capture and display, which is failed at the assertion point shown below:
[IPU1-0] 40.337036 s: DISPLAY: Create Done !!!
[IPU1-0] 40.337310 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[IPU1-0] 40.337432 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 232160 B (226 KB)
[IPU1-0] 40.337890 s: SYSTEM: Heap = SR2_OCMC @ 0x40400000, Total size = 1048448 B (1023 KB), Free size = 1048448 B (1023 KB)
[IPU1-0] 40.338195 s: SYSTEM: Heap = SR1_FRAME_BUF_DDR @ 0x86000000, Total size = 268435328 B (255 MB), Free size = 246707072 B (235 MB)
[IPU1-0] 40.338500 s: SYSTEM: Heap = SR0_DDR @ 0xa0000000, Total size = 13628032 B (12 MB), Free size = 9140992 B (8 MB)
[IPU1-0] 40.352478 s: Assertion @ Line: 136 in /datalocal1/user/nightly/vision_sdk/examples/tda2xx/src/devices/hdmi_recvr.c: createParams->hdmiRecvrHandle != NULL : failed !!!
[IPU1-1] 40.175994 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
Please help us if we missing anything else?
Thanks
Sandeep