I got recommendation from the TFT supplier to reduce forward current of backlight at high temperature to reduce artifacts that our SW application team was observing.
4 channel configuration. Each string rated at 80mA max. Would like to reduce from 80mA per string starting at 65C to 40mA per string at 85C. There is a 10k NTC (NCP18XH103) available on tft flex circuit, but I could easily add another thermistor to main or pcb circuit. ISET is open at the moment.
Can the knee point and gain be properly calculated without iset? Datasheet wasn't clear to me whether 'ITEMP" was the slope or output value of TSENSE block after ramp.