Hi
Our customer is looking for reference design using TPS23754 supporting the following specification.
Adapter input : 48V
Output : 5V / 6A
Efficiency : Over 90%
Between adapter and 5Vout to be isolated.
5V/6A is achieved by 48Vin from adapter.
Do you have suitable reference design?
BestRegards