Part Number: LDC1000
Hi
I'm referring the following blog.
I want to realize linearity sensing using LDC1000 with stretched coil.
Overview
Distance between target and coil : 2mm - 3mm
Target size : W 10mm / L 10mm
Target material : Iron or Zinc
Target displacement : Max 5mm
We have to sense target displacement (~ 5mm) linearly.
What kind of coil do you think it is the best choice?
And do you have design support tools for that?
BestRegards